1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TKP Model Plastic Cableveyor (TKP62H34 Model)

TKP Model Plastic Cableveyor (TKP62H34 Model)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Easy to handle with wide range from small to large sizes
· Pitch 62.5 mm, internal height 34 mm
· Maximum stroke 4.4 m

 
Part Number
TKP62H34-FIA
TKP62H34-FOA
TKP62H34-MIA
TKP62H34-MOA
TKP62H34-ST
TKP62H34W[150,​200]R[75,​90,​125,​150,​200]+[1-46/1]L
TKP62H34W[150,​200]R[75,​90,​125,​150,​200]+[1-46/1]L-[MIA,​MOA]
TKP62H34W[150,​200]R[75,​90,​125,​150,​200]+[1-46/1]L-[FIA,​FOA]
TKP62H34W[150,​200]R[75,​90,​125,​150,​200]+[1-46/1]L-[FIA,​FOA]-[MIA,​MOA]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Number of Divided Sections inside Carrier Inner Width W1
(mm)
Bending Radius R
(mm)
Operating Speed
(m/s)
Pitch P
(mm)
Cable Insertion Surface Cable Insertion Type Number of Links Carrier Material Parts Type Related components materials Fixed End Symbol Moving End Symbol Specifications

฿ 1,521.67

TBK PLASTIC CABLEVEYOR 1 Piece(s) 30 Day(s) 10Related Components--75/90/125/150/200------Fixed side integrated inner radius mounting bracketSteel---

฿ 1,521.67

TBK PLASTIC CABLEVEYOR 1 Piece(s) 30 Day(s) 10Related Components--75/90/125/150/200------Fixed side integrated outer radius mounting bracketSteel---

฿ 1,521.67

TBK PLASTIC CABLEVEYOR 1 Piece(s) 30 Day(s) 10Related Components--75/90/125/150/200------Moving side integrated inner radius mounting bracketSteel---

฿ 1,521.67

TBK PLASTIC CABLEVEYOR 1 Piece(s) 30 Day(s) 10Related Components--75/90/125/150/200------Moving side integrated outer radius mounting bracketSteel---

฿ 57.08

TBK PLASTIC CABLEVEYOR 1 Piece(s) 30 Day(s) 10Related Components--75/90/125/150/200------Vertical Partition PlateEngineering Plastic---

-

TBK TKP CABLEVEYOR 1 Piece(s) 30 Day(s) 10Main body (square)No150 ~ 20075 ~ 200562Outer Peripheral Surface[Snap (Opened/Closed)] Snap(Opening and Closing)1 ~ 46[Plastic] Engineering PlasticCaster-Not ProvidedNot ProvidedStandard

-

TBK TKP CABLEVEYOR 1 Piece(s) 30 Day(s) 10Main body (square)No150 ~ 20075 ~ 200562Outer Peripheral Surface[Snap (Opened/Closed)] Snap(Opening and Closing)1 ~ 46[Plastic] Engineering PlasticCaster-Not ProvidedMIA / MOAStandard

-

TBK TKP CABLEVEYOR 1 Piece(s) 30 Day(s) 10Main body (square)No150 ~ 20075 ~ 200562Outer Peripheral Surface[Snap (Opened/Closed)] Snap(Opening and Closing)1 ~ 46[Plastic] Engineering PlasticCaster-FIA / FOANot ProvidedStandard

-

TBK TKP CABLEVEYOR 1 Piece(s) 30 Day(s) 10Main body (square)No150 ~ 20075 ~ 200562Outer Peripheral Surface[Snap (Opened/Closed)] Snap(Opening and Closing)1 ~ 46[Plastic] Engineering PlasticCaster-FIA / FOAMIA / MOAStandard

Loading...

  1. 1

Basic Information

Cover Type Standard Properties Standard Inner Height H1(mm) 34
Max. Cable O.D. Dp(Ø) 31 Motion Type two-dimensional motion Operating Temperature Range(°C) -40::80