1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TKC Model Plastic Cableveyor (TKC34H25 Model) (TKC34H25-ST)

TBK PLASTIC CABLEVEYOR

TKC Model Plastic Cableveyor (TKC34H25 Model) (TKC34H25-ST)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Protects cables and hoses from dust and spatter · Increased high strength and rigidity
· Pitch 34 mm, internal height 25 mm
· Maximum stroke 3.3 m

 
Part Number
TKC34H25-ST
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSParts Type Related components materials

฿ 32.39

TBK PLASTIC CABLEVEYOR 1 Piece(s) 8 Day(s) 10Vertical Partition PlateEngineering Plastic

Loading...

  1. 1

Basic Information

Type Related Components Cover Type Full Cover Properties Standard
Inner Height H1(mm) 25 Bending Radius R(mm) 70/100/150 Max. Cable O.D. Dp(Ø) 22
Motion Type two-dimensional motion Operating Temperature Range(°C) -40::80