1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

TKP Model Plastic Cableveyor (TKP58H39 Model)

TKP Model Plastic Cableveyor (TKP58H39 Model)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Easy to handle with wide range from small to large sizes
· Pitch 58 mm, internal height 39 mm
· Maximum stroke 4.3 m

 
Part Number
TKP58H39-30W[50,​75,​100,​125]R[60,​75,​90,​125,​150,​200]+[1-51/1]L
TKP58H39-30W[50,​75,​100,​125]R[60,​75,​90,​125,​150,​200]+[1-51/1]L-[MC,​MI,​MIA,​MIB,​MO,​MOA,​MOB]
TKP58H39-30W[50,​75,​100,​125]R[60,​75,​90,​125,​150,​200]+[1-51/1]L-[FC,​FI,​FIA,​FIB,​FO,​FOA,​FOB]
TKP58H39-30W[50,​75,​100,​125]R[60,​75,​90,​125,​150,​200]+[1-51/1]L-[FC,​FI,​FIA,​FIB,​FO,​FOA,​FOB]-[MC,​MI,​MIA,​MIB,​MO,​MOA,​MOB]
TKP58H39-40W[50,​75,​100,​125]R[60,​75,​90,​125,​150,​200]+[1-51/1]L
TKP58H39-40W[50,​75,​100,​125]R[60,​75,​90,​125,​150,​200]+[1-51/1]L-[MC,​MI,​MIA,​MIB,​MO,​MOA,​MOB]
TKP58H39-40W[50,​75,​100,​125]R[60,​75,​90,​125,​150,​200]+[1-51/1]L-[FC,​FI,​FIA,​FIB,​FO,​FOA,​FOB]
TKP58H39-40W[50,​75,​100,​125]R[60,​75,​90,​125,​150,​200]+[1-51/1]L-[FC,​FI,​FIA,​FIB,​FO,​FOA,​FOB]-[MC,​MI,​MIA,​MIB,​MO,​MOA,​MOB]
TKP58H39-FC
TKP58H39-FIA
TKP58H39-FIB
TKP58H39-FOA
TKP58H39-FOB
TKP58H39-HS50
TKP58H39-HS75
TKP58H39-HS100
TKP58H39-HS125
TKP58H39-MC
TKP58H39-MIA
TKP58H39-MIB
TKP58H39-MOA
TKP58H39-MOB
TKP58H39-ST
TKP58H39W50-FI
TKP58H39W50-FO
TKP58H39W50-MI
TKP58H39W50-MO
TKP58H39W75-FI
TKP58H39W75-FO
TKP58H39W75-MI
TKP58H39W75-MO
TKP58H39W100-FI
TKP58H39W100-FO
TKP58H39W100-MI
TKP58H39W100-MO
TKP58H39W125-FI
TKP58H39W125-FO
TKP58H39W125-MI
TKP58H39W125-MO
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Number of Divided Sections inside Carrier Inner Width W1
(mm)
Bending Radius R
(mm)
Operating Speed
(m/s)
Pitch P
(mm)
Cable Insertion Surface Cable Insertion Type Number of Links Carrier Material Parts Type Related components materials Fixed End Code Moving Side Symbol Specifications

-

TBK TKP CABLEVEYOR 1 Piece(s) 25 Day(s) 10Main body (square)Width 2 separate50 ~ 12560 ~ 200558Outer Peripheral Surface[Snap (Opened/Closed)] Snap(Opening and Closing)1 ~ 51[Plastic] Engineering PlasticCaster-NANAStandard

-

TBK TKP CABLEVEYOR 1 Piece(s) 25 Day(s) 10Main body (square)Width 2 separate50 ~ 12560 ~ 200558Outer Peripheral Surface[Snap (Opened/Closed)] Snap(Opening and Closing)1 ~ 51[Plastic] Engineering PlasticCaster-NA-Standard

-

TBK TKP CABLEVEYOR 1 Piece(s) 25 Day(s) 10Main body (square)Width 2 separate50 ~ 12560 ~ 200558Outer Peripheral Surface[Snap (Opened/Closed)] Snap(Opening and Closing)1 ~ 51[Plastic] Engineering PlasticCaster--NAStandard

-

TBK TKP CABLEVEYOR 1 Piece(s) 25 Day(s) 10Main body (square)Width 2 separate50 ~ 12560 ~ 200558Outer Peripheral Surface[Snap (Opened/Closed)] Snap(Opening and Closing)1 ~ 51[Plastic] Engineering PlasticCaster---Standard

-

TBK TKP CABLEVEYOR 1 Piece(s) 25 Day(s) 10Main body (square)Width 2 separate50 ~ 12560 ~ 200558Inner Peripheral Surface[Snap (Opened/Closed)] Snap(Opening and Closing)1 ~ 51[Plastic] Engineering PlasticCaster-NANAStandard

-

TBK TKP CABLEVEYOR 1 Piece(s) 25 Day(s) 10Main body (square)Width 2 separate50 ~ 12560 ~ 200558Inner Peripheral Surface[Snap (Opened/Closed)] Snap(Opening and Closing)1 ~ 51[Plastic] Engineering PlasticCaster-NA-Standard

-

TBK TKP CABLEVEYOR 1 Piece(s) 25 Day(s) 10Main body (square)Width 2 separate50 ~ 12560 ~ 200558Inner Peripheral Surface[Snap (Opened/Closed)] Snap(Opening and Closing)1 ~ 51[Plastic] Engineering PlasticCaster--NAStandard

-

TBK TKP CABLEVEYOR 1 Piece(s) 25 Day(s) 10Main body (square)Width 2 separate50 ~ 12560 ~ 200558Inner Peripheral Surface[Snap (Opened/Closed)] Snap(Opening and Closing)1 ~ 51[Plastic] Engineering PlasticCaster---Standard

฿ 380.00

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components--60/75/90/125/150/200------Divided type fixed side vertical mounting bracketSteel---

฿ 380.00

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components--60/75/90/125/150/200------Divided type fixed side inner radius inward mounting bracketSteel---

฿ 380.00

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components--60/75/90/125/150/200------Divided type fixed side outer radius inward mounting bracketSteel---

฿ 380.00

TBK PLASTIC CABLEVEYOR 1 Piece(s) 5 Day(s) 10Related Components--60/75/90/125/150/200------Divided type fixed side outer radius inward mounting bracketSteel---

฿ 380.00

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components--60/75/90/125/150/200------Divided type fixed side outer radius outward mounting bracketSteel---

฿ 104.77

TBK PLASTIC CABLEVEYOR 1 Piece(s) Available 10 Day(s) 10Related Components-5060/75/90/125/150/200------Horizontal Partition PlateAluminum---

฿ 85.00

TBK PLASTIC CABLEVEYOR 1 Piece(s) 28 Day(s) 10Related Components-7560/75/90/125/150/200------Horizontal Partition PlateAluminum---

฿ 147.62

TBK PLASTIC CABLEVEYOR 1 Piece(s) Available 10 Day(s) 10Related Components-10060/75/90/125/150/200------Horizontal Partition PlateAluminum---

฿ 170.48

TBK PLASTIC CABLEVEYOR 1 Piece(s) Available 10 Day(s) 10Related Components-12560/75/90/125/150/200------Horizontal Partition PlateAluminum---

฿ 380.00

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components--60/75/90/125/150/200------Divided type moving side vertical mounting bracketSteel---

฿ 380.00

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components--60/75/90/125/150/200------Divided type moving side inner radius inward mounting bracketSteel---

฿ 380.00

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components--60/75/90/125/150/200------Divided type moving side outer radius inward mounting bracketSteel---

฿ 380.00

TBK PLASTIC CABLEVEYOR 1 Piece(s) 5 Day(s) 10Related Components--60/75/90/125/150/200------Divided type moving side outer radius inward mounting bracketSteel---

฿ 380.00

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components--60/75/90/125/150/200------Divided type moving side outer radius outward mounting bracketSteel---

฿ 22.08

TBK PLASTIC CABLEVEYOR 1 Piece(s) 5 Day(s) 10Related Components--60/75/90/125/150/200------Vertical Partition PlateEngineering Plastic---

฿ 535.00

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-5060/75/90/125/150/200------Integrated fixed side inner radius mounting bracketSteel---

฿ 535.00

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-5060/75/90/125/150/200------Integrated fixed side outer radius mounting bracketSteel---

฿ 535.00

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-5060/75/90/125/150/200------Integrated fixed side inner radius mounting bracketSteel---

฿ 535.00

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-5060/75/90/125/150/200------Integrated fixed side outer radius mounting bracketSteel---

฿ 561.67

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-7560/75/90/125/150/200------Integrated fixed side inner radius mounting bracketSteel---

฿ 561.67

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-7560/75/90/125/150/200------Integrated fixed side outer radius mounting bracketSteel---

฿ 561.67

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-7560/75/90/125/150/200------Integrated fixed side inner radius mounting bracketSteel---

฿ 561.67

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-7560/75/90/125/150/200------Integrated fixed side outer radius mounting bracketSteel---

฿ 583.33

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-10060/75/90/125/150/200------Integrated fixed side inner radius mounting bracketSteel---

฿ 583.33

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-10060/75/90/125/150/200------Integrated fixed side outer radius mounting bracketSteel---

฿ 583.33

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-10060/75/90/125/150/200------Integrated fixed side inner radius mounting bracketSteel---

฿ 583.33

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-10060/75/90/125/150/200------Integrated fixed side outer radius mounting bracketSteel---

฿ 608.33

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-12560/75/90/125/150/200------Integrated fixed side inner radius mounting bracketSteel---

฿ 608.33

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-12560/75/90/125/150/200------Integrated fixed side outer radius mounting bracketSteel---

฿ 608.33

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-12560/75/90/125/150/200------Integrated fixed side inner radius mounting bracketSteel---

฿ 608.33

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-12560/75/90/125/150/200------Integrated fixed side outer radius mounting bracketSteel---

Loading...

  1. 1

Basic Information

Cover Type Standard Properties Standard Inner Height H1(mm) 39
Max. Cable O.D. Dp(Ø) 35 Motion Type two-dimensional motion Operating Temperature Range(°C) -40::80