1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TKP Model Plastic Cableveyor (TKP45H25 Model)

TKP Model Plastic Cableveyor (TKP45H25 Model)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Easy to handle with wide range from small to large sizes
· Pitch 45 mm, internal height 25 mm
· Maximum stroke 3.3 m

 
Part Number
TKP45H25-30W[38,​58,​78,​103]R[50,​75,​95,​125,​150,​200]+[1-53/1]L
TKP45H25-30W[38,​58,​78,​103]R[50,​75,​95,​125,​150,​200]+[1-53/1]L-[MC,​MI,​MIA,​MIB,​MO,​MOA,​MOB]
TKP45H25-30W[38,​58,​78,​103]R[50,​75,​95,​125,​150,​200]+[1-53/1]L-[FC,​FI,​FIA,​FIB,​FO,​FOA,​FOB]
TKP45H25-30W[38,​58,​78,​103]R[50,​75,​95,​125,​150,​200]+[1-53/1]L-[FC,​FI,​FIA,​FIB,​FO,​FOA,​FOB]-[MC,​MI,​MIA,​MIB,​MO,​MOA,​MOB]
TKP45H25-40W[38,​58,​78,​103]R[50,​75,​95,​125,​150,​200]+[1-53/1]L
TKP45H25-40W[38,​58,​78,​103]R[50,​75,​95,​125,​150,​200]+[1-53/1]L-[MC,​MI,​MIA,​MIB,​MO,​MOA,​MOB]
TKP45H25-40W[38,​58,​78,​103]R[50,​75,​95,​125,​150,​200]+[1-53/1]L-[FC,​FI,​FIA,​FIB,​FO,​FOA,​FOB]
TKP45H25-40W[38,​58,​78,​103]R[50,​75,​95,​125,​150,​200]+[1-53/1]L-[FC,​FI,​FIA,​FIB,​FO,​FOA,​FOB]-[MC,​MI,​MIA,​MIB,​MO,​MOA,​MOB]
TKP45H25-FC
TKP45H25-FIA
TKP45H25-FIB
TKP45H25-FOA
TKP45H25-FOB
TKP45H25-HS38
TKP45H25-HS58
TKP45H25-HS78
TKP45H25-HS103
TKP45H25-MC
TKP45H25-MIA
TKP45H25-MIB
TKP45H25-MOA
TKP45H25-MOB
TKP45H25-ST
TKP45H25W38-FI
TKP45H25W38-FO
TKP45H25W38-MI
TKP45H25W38-MO
TKP45H25W58-FI
TKP45H25W58-FO
TKP45H25W58-MI
TKP45H25W58-MO
TKP45H25W78-FI
TKP45H25W78-FO
TKP45H25W78-MI
TKP45H25W78-MO
TKP45H25W103-FI
TKP45H25W103-FO
TKP45H25W103-MI
TKP45H25W103-MO
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Number of Divided Sections inside Carrier Inner Width W1
(mm)
Bending Radius R
(mm)
Operating Speed
(m/s)
Pitch P
(mm)
Cable Insertion Surface Cable Insertion Type Number of Links Carrier Material Parts Type Related components materials

-

TBK TKP CABLEVEYOR 1 Piece(s) 5 Day(s) 10Main body (square)Width 2 separate38 ~ 10350 ~ 200545Outer Peripheral Surface[Snap (Opened/Closed)] Snap(Opening and Closing)1 ~ 53[Plastic] Engineering PlasticMain Body (Arm Outer Circumference Open-Close Type)-

-

TBK TKP CABLEVEYOR 1 Piece(s) 5 Day(s) 10Main body (square)Width 2 separate38 ~ 10350 ~ 200545Outer Peripheral Surface[Snap (Opened/Closed)] Snap(Opening and Closing)1 ~ 53[Plastic] Engineering PlasticMain Body (Arm Outer Circumference Open-Close Type)-

-

TBK TKP CABLEVEYOR 1 Piece(s) 5 Day(s) 10Main body (square)Width 2 separate38 ~ 10350 ~ 200545Outer Peripheral Surface[Snap (Opened/Closed)] Snap(Opening and Closing)1 ~ 53[Plastic] Engineering PlasticMain Body (Arm Outer Circumference Open-Close Type)-

-

TBK TKP CABLEVEYOR 1 Piece(s) 5 Day(s) 10Main body (square)Width 2 separate38 ~ 10350 ~ 200545Outer Peripheral Surface[Snap (Opened/Closed)] Snap(Opening and Closing)1 ~ 53[Plastic] Engineering PlasticMain Body (Arm Outer Circumference Open-Close Type)-

-

TBK TKP CABLEVEYOR 1 Piece(s) 25 Day(s) 10Main body (square)Width 2 separate38 ~ 10350 ~ 200545Inner Peripheral Surface[Snap (Opened/Closed)] Snap(Opening and Closing)1 ~ 53[Plastic] Engineering PlasticMain Body (Arm Inner Circumference Open-Close Type)-

-

TBK TKP CABLEVEYOR 1 Piece(s) 25 Day(s) 10Main body (square)Width 2 separate38 ~ 10350 ~ 200545Inner Peripheral Surface[Snap (Opened/Closed)] Snap(Opening and Closing)1 ~ 53[Plastic] Engineering PlasticMain Body (Arm Inner Circumference Open-Close Type)-

-

TBK TKP CABLEVEYOR 1 Piece(s) 25 Day(s) 10Main body (square)Width 2 separate38 ~ 10350 ~ 200545Inner Peripheral Surface[Snap (Opened/Closed)] Snap(Opening and Closing)1 ~ 53[Plastic] Engineering PlasticMain Body (Arm Inner Circumference Open-Close Type)-

-

TBK TKP CABLEVEYOR 1 Piece(s) 25 Day(s) 10Main body (square)Width 2 separate38 ~ 10350 ~ 200545Inner Peripheral Surface[Snap (Opened/Closed)] Snap(Opening and Closing)1 ~ 53[Plastic] Engineering PlasticMain Body (Arm Inner Circumference Open-Close Type)-

฿ 308.33

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components--50/75/95/125/150/200------Fixed radius divided type vertical mounting bracketSteel

฿ 308.33

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components--50/75/95/125/150/200------Fixed side divided type inner radius inward mounting bracketSteel

฿ 308.33

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components--50/75/95/125/150/200------Fixed side divided type outer radius inward mounting bracketSteel

฿ 308.33

TBK PLASTIC CABLEVEYOR 1 Piece(s) 5 Day(s) 10Related Components--50/75/95/125/150/200------Fixed side divided type inner radius outward mounting bracketSteel

฿ 308.33

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components--50/75/95/125/150/200------Fixed side divided type outer radius outward mounting bracketSteel

฿ 83.81

TBK PLASTIC CABLEVEYOR 1 Piece(s) Available 10 Day(s) 10Related Components--50/75/95/125/150/200------Horizontal Partition PlateAluminum

฿ 104.77

TBK PLASTIC CABLEVEYOR 1 Piece(s) Available 10 Day(s) 10Related Components--50/75/95/125/150/200------Horizontal Partition PlateAluminum

฿ 136.19

TBK PLASTIC CABLEVEYOR 1 Piece(s) Available 10 Day(s) 10Related Components--50/75/95/125/150/200------Horizontal Partition PlateAluminum

฿ 147.62

TBK PLASTIC CABLEVEYOR 2 Piece(s) Available 10 Day(s) 10Related Components--50/75/95/125/150/200------Horizontal Partition PlateAluminum

฿ 308.33

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components--50/75/95/125/150/200------Moving radius divided type vertical mounting bracketSteel

฿ 308.33

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components--50/75/95/125/150/200------Moving side divided type inner radius mounting bracketSteel

฿ 308.33

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components--50/75/95/125/150/200------Moving side divided type inner radius outward mounting bracketSteel

฿ 308.33

TBK PLASTIC CABLEVEYOR 1 Piece(s) 5 Day(s) 10Related Components--50/75/95/125/150/200------Moving side divided type outer radius inward mounting bracketSteel

฿ 308.33

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components--50/75/95/125/150/200------Moving side divided type outer radius outward mounting bracketSteel

฿ 16.67

TBK PLASTIC CABLEVEYOR 1 Piece(s) 5 Day(s) 10Related Components--50/75/95/125/150/200------Vertical Partition PlateEngineering Plastic

฿ 416.67

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-3850/75/95/125/150/200------Fixed side integrated inner radius mounting bracketSteel

฿ 416.67

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-3850/75/95/125/150/200------Fixed side integrated outer radius mounting bracketSteel

฿ 416.67

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-3850/75/95/125/150/200------Moving side integrated inner radius mounting bracketSteel

฿ 416.67

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-3850/75/95/125/150/200------Moving side integrated outer radius mounting bracketSteel

฿ 446.67

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-5850/75/95/125/150/200------Fixed side integrated inner radius mounting bracketSteel

฿ 446.67

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-5850/75/95/125/150/200------Fixed side integrated outer radius mounting bracketSteel

฿ 446.67

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-5850/75/95/125/150/200------Moving side integrated inner radius mounting bracketSteel

฿ 446.67

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-5850/75/95/125/150/200------Moving side integrated outer radius mounting bracketSteel

฿ 471.67

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-7850/75/95/125/150/200------Fixed side integrated inner radius mounting bracketSteel

฿ 471.67

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-7850/75/95/125/150/200------Fixed side integrated outer radius mounting bracketSteel

฿ 471.67

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-7850/75/95/125/150/200------Moving side integrated inner radius mounting bracketSteel

฿ 471.67

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-7850/75/95/125/150/200------Moving side integrated outer radius mounting bracketSteel

฿ 503.33

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-10350/75/95/125/150/200------Fixed side integrated inner radius mounting bracketSteel

฿ 503.33

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-10350/75/95/125/150/200------Fixed side integrated outer radius mounting bracketSteel

฿ 503.33

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-10350/75/95/125/150/200------Moving side integrated inner radius mounting bracketSteel

฿ 503.33

TBK PLASTIC CABLEVEYOR 1 Piece(s) 25 Day(s) 10Related Components-10350/75/95/125/150/200------Moving side integrated outer radius mounting bracketSteel

Loading...

  1. 1

Basic Information

Cover Type Standard Properties Standard Inner Height H1(mm) 25
Max. Cable O.D. Dp(Ø) 22 Motion Type two-dimensional motion Operating Temperature Range(°C) -40::80