1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TKP Model Plastic Cableveyor (TKP35H22 Model) (TKP35H22-ST)

TBK PLASTIC CABLEVEYOR

TKP Model Plastic Cableveyor (TKP35H22 Model) (TKP35H22-ST)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Easy to handle with wide range from small to large sizes
· Pitch 35 mm, internal height 22 mm
· Maximum stroke 2.7 m

 
Part Number
TKP35H22-ST
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Number of Divided Sections inside Carrier Inner Width W1
(mm)
Bending Radius R
(mm)
Operating Speed
(m/s)
Pitch P
(mm)
Cable Insertion Surface Cable Insertion Type Number of Links Carrier Material Parts Type Related components materials Fixed End Code Moving Side Symbol

฿ 15.00

TBK PLASTIC CABLEVEYOR 1 Piece(s) 5 Day(s) 10Related Components--37/50/75------Vertical Partition PlateEngineering Plastic--

Loading...

  1. 1

Basic Information

Cover Type Standard Properties Standard Inner Height H1(mm) 22
Max. Cable O.D. Dp(Ø) 19 Motion Type two-dimensional motion Operating Temperature Range(°C) -40::80

Please check the type/dimensions/specifications of the part TKP35H22-ST in the TKP Model Plastic Cableveyor (TKP35H22 Model) series.

Products with similar specification

Part Number
TKP35H22-HS38
TKP35H22-HS50
TKP35H22-HS63
TKP35H22W13-FI
TKP35H22W13-FO
TKP35H22W13-MI
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Number of Divided Sections inside Carrier Inner Width W1
(mm)
Bending Radius R
(mm)
Operating Speed
(m/s)
Pitch P
(mm)
Cable Insertion Surface Cable Insertion Type Number of Links Carrier Material Parts Type Related components materials Fixed End Code Moving Side Symbol

฿ 64.77

1 Piece(s) Available 10 Day(s) 10Related Components-3837/50/75------Horizontal Partition PlateAluminum--

฿ 83.81

1 Piece(s) Available 10 Day(s) 10Related Components-5037/50/75------Horizontal Partition PlateAluminum--

฿ 102.86

1 Piece(s) Available 5 Day(s) 10Related Components-6337/50/75------Horizontal Partition PlateAluminum--

฿ 198.33

1 Piece(s) 25 Day(s) 10Related Components-1337/50/75------Fixed side inner radius plastic bracketEngineering Plastic--

฿ 198.33

1 Piece(s) 25 Day(s) 10Related Components-1337/50/75------Fixed side outer radius plastic bracketEngineering Plastic--

฿ 198.33

1 Piece(s) 25 Day(s) 10Related Components-1337/50/75------Moving side inner radius plastic bracketEngineering Plastic--