(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Easy to handle with wide range from small to large sizes
· Pitch 18 mm, internal height 14 mm
· Maximum stroke 1.75 m
Part Number |
---|
TKP18H14W15TC-FI |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Number of Divided Sections inside Carrier | Inner Width W1 (mm) | Bending Radius R (mm) | Operating Speed (m/s) | Pitch P (mm) | Cable Insertion Surface | Cable Insertion Type | Number of Links | Carrier Material | Parts Type | Related components materials | Fixed End Code | Mounting specifications for vertical partition plates | Moving Side Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 110.00 | TBK PLASTIC CABLEVEYOR | 1 Piece(s) | 25 Day(s) | 10 | Related Components | - | 15 | 28/37/50 | - | - | - | - | - | - | Fixed side inner radius plastic bracket (arm opening and closing type) | Engineering Plastic | - | - | - |
Loading...
Cover Type | Standard | Properties | Standard | Inner Height H1(mm) | 14 |
---|---|---|---|---|---|
Max. Cable O.D. Dp(Ø) | 12 | Motion Type | two-dimensional motion | Operating Temperature Range(°C) | -40::80 |
Please check the type/dimensions/specifications of the part TKP18H14W15TC-FI in the TKP Model Plastic Cableveyor (TKP18H14 Model) series.
Part Number |
---|
TKP18H14W15TC-FO |
TKP18H14W15TC-MI |
TKP18H14W15TC-MO |
TKP18H14W40TC-FI |
TKP18H14W40TC-FO |
TKP18H14W40TC-MI |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | Number of Divided Sections inside Carrier | Inner Width W1 (mm) | Bending Radius R (mm) | Operating Speed (m/s) | Pitch P (mm) | Cable Insertion Surface | Cable Insertion Type | Number of Links | Carrier Material | Parts Type | Related components materials | Fixed End Code | Mounting specifications for vertical partition plates | Moving Side Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 110.00 | 1 Piece(s) | 5 Day(s) | 10 | Related Components | - | 15 | 28/37/50 | - | - | - | - | - | - | Fixed side outer radius plastic bracket (arm opening and closing type) | Engineering Plastic | - | - | - | ||
฿ 110.00 | 1 Piece(s) | 25 Day(s) | 10 | Related Components | - | 15 | 28/37/50 | - | - | - | - | - | - | Moving side inner radius plastic bracket (arm opening and closing type) | Engineering Plastic | - | - | - | ||
฿ 110.00 | 1 Piece(s) | 5 Day(s) | 10 | Related Components | - | 15 | 28/37/50 | - | - | - | - | - | - | Moving side outer radius plastic bracket (arm opening and closing type) | Engineering Plastic | - | - | - | ||
฿ 110.00 | 1 Piece(s) | 25 Day(s) | 10 | Related Components | - | 40 | 28/37/50 | - | - | - | - | - | - | Fixed side inner radius plastic bracket (arm opening and closing type) | Engineering Plastic | - | - | - | ||
฿ 110.00 | 1 Piece(s) | 5 Day(s) | 10 | Related Components | - | 40 | 28/37/50 | - | - | - | - | - | - | Fixed side outer radius plastic bracket (arm opening and closing type) | Engineering Plastic | - | - | - | ||
฿ 110.00 | 1 Piece(s) | 25 Day(s) | 10 | Related Components | - | 40 | 28/37/50 | - | - | - | - | - | - | Moving side inner radius plastic bracket (arm opening and closing type) | Engineering Plastic | - | - | - |
How can we improve?
How can we improve?