1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Block Chain RSP

Plastic Block Chain RSP
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Specify the number of links in the quantity section.

Product Description

Features a smaller chain pitch than the plastic top chain. This allows use of sprockets with a smaller outer diameter, effectively reducing the gap between the end of one conveyor and the start of the next conveyor. Diverse range of chain pitches and link widths available. Suitable for a wide range of applications. Sprockets for JIS roller chains can be used. Designed with a block shape and small link width. Ideal for conveying small goods. Multiple strands can be used in parallel. Ideal for conveying pallets, etc. The plastic pin type is entirely resin, making it lightweight and easy to handle. Has a longer service life under water-lubricated conditions than the stainless steel pin type chain.

Part Number
RSP35-LFW-L
RSP40-E-L
RSP40P-LFW-L
RSP40P-PLA-JPD
RSP60P-PLA-JPD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth(Range Selection)
(mm)
Chain Specifications Format Specifications Appearance Color Plate Width (mm) Pin Specification Sales Unit

฿ 100.00

TBY PLASTIC CHAIN 1 Piece(s) Quote 10~25.9Low Friction・Erosion Resistance Specifications and Conductive SpecificationsLink-White13Stainless steel pin-

฿ 100.00

TBY PLASTIC CHAIN 1 Piece(s) Quote 10~25.9Conductive SpecificationsLink-Black20Stainless steel pin-

฿ 100.00

TBY PLASTIC CHAIN 1 Piece(s) Quote 10~25.9Low Friction・Erosion Resistance Specifications and Conductive SpecificationsLink-White20Plastic pin-

฿ 100.00

TBY PLASTIC CHAIN 1 Piece(s) Quote 10--RSPFitting pin (for RSP40P)--Precision PinPart

฿ 570.00

TBY PLASTIC CHAIN 1 Piece(s) Quote 10--RSPFitting pin (for RSP60P)--Precision PinPart

Loading...

  1. 1

Basic Information

Link Configurable