1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Sprocket (Pilot Hole Type) for Stainless Steel Top Chain (Part Number)

TBY TOP CHAIN FOIL

Steel Sprocket (Pilot Hole Type) for Stainless Steel Top Chain
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,400.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Compatible chain is TT type. ·Chain number is 2060.

Part Number
TT1012T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,400.00

TBY TOP CHAIN FOIL 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Chain No. 2060 Number of Teeth (Range Selectable) 16~ Shaft Bore Dia. of Pilot Bore (Range Selectable)(mm) ~20
O.D.(mm) 129 Pitch Circular Diameter(mm) 129.26 The Number of Teeth 21
Shaft Hole Dia. Lower Hole(mm) 18 Shaft Hole Dia. Maximum(mm) 40

Please check the type/dimensions/specifications of the part TT1012T in the Steel Sprocket (Pilot Hole Type) for Stainless Steel Top Chain series.