Auxiliary Equipment Quick Connect Fitting PC/POC Series

Caution
Product Description
[Features]
· With a hex socket head and straight type structure, it is compact, space saving, and highly cost-effective.
· The thread section is coated with an adhesive, and a packing is used on the M5 thread to prevent leakage.
· Nickel plating prevents corrosion and contamination, making it suitable for use in various locations.
· The plastic plug section is available in two colors: gray and black.
Drawing
PC
POC


Product Specification
Product Specification
| Operating pressure range | 0 to 10 kgf/cm2 (0 to 1.0 MPa) |
|---|---|
| Load | -750 mmHg (10 Torr) |
| Proof pressure | 1.5 MPa |
| Operating temperature range | -20 to 70°C |
| Compatible hose | nylon tube or PU tube |
| Color | gray/black |
Internal Structure

Product Structure
| Number | Product Name | Material |
|---|---|---|
| 1 | Plastic plug | POM |
| 2 | Positioning ring | Aluminum alloy |
| 3 | Spring washer | Stainless steel |
| 4 | positioning base | POM |
| 5 | Special-Shaped O-Ring | NBR |
| 6 | Main body | Brass |
Specifications Table
PC

POC

Technical Information & Design Ideas
Plug Side Thread and Piping Side Inner Diameter Configuration Table
| Product Series | Thread Standard | Tube inner diameter | ||||
|---|---|---|---|---|---|---|
| ⌀4 | ⌀6 | ⌀8 | ⌀10 | ⌀12 | ||
| PC | M5 | Available | Available | - | - | - |
| 1/8" | Available | Available | Available | Available | Available | |
| 1/4" | Available | Available | Available | Available | Available | |
| 3/8" | - | Available | Available | Available | Available | |
| 1/2" | - | Available | Available | Available | Available | |
| POC | M5 | Available | Available | - | - | - |
| 1/8" | Available | Available | Available | Available | - | |
| 1/4" | Available | Available | Available | Available | Available | |
| 3/8" | - | - | Available | Available | Available | |
| 1/2" | - | - | - | Available | Available | |