1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Groove Type Photoelectric Switch

Groove Type Photoelectric Switch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,515.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Groove type photoelectric switch-suitable for transportation applications such as elevators

[Features
· The emitter and receiver are constructed as a single unit, thus eliminating the need to adjust the optical axis or sensitivity.
· It has mounting compatibility with groove magnetic proximity switch. (PM1U type).
· Since the protection structure is IP66 (IEC standard, it can be used in a water drop environment.
· Response speed is as fast as 1ms.
· The power supply voltage is DC10 to 30V free power supply type.
· Cannot detect transparent bodies such as glass.
· When detecting a glossy object like a metal plate, it may be affected by strong ambient light such as sunlight.

Part Number
PH8AU-30DALF
PH8AU-30DBLF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,515.00

FJE PHOTOELECTRIC SENSOR 1 Piece(s) 61 Day(s) 10

฿ 2,515.00

FJE PHOTOELECTRIC SENSOR 1 Piece(s) 61 Day(s) 10

Loading...

  1. 1