Photoelectric Switch with Built-in Amplifier PH-4C

Brand :
FUJI ELECTRIC

Caution

    Product Description

    General purpose type· Photoelectric switch with built-in power supply

    [Features]
    · It is small with external dimensions of 18×50×50 mm.
    · Since it is AC/DC dual supply voltage, it can be used in a wide voltage range.
    · The retro-reflection type measured a long detection distance (when using the separately sold: PH1X-R1S reflector.)
    · PH4CR-2HR□: detection range = 3.5 m.
    · PH4CR-4MR□: detection range = 5 m.
    · Prepared the specular detection function in the retro reflective form

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat