1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Photoelectric Switch with Built-in Amplifier PH-1C

Photoelectric Switch with Built-in Amplifier PH-1C
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,797.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

General purpose amplifier built-in photoelectric switch

[Features]
· It is small sized with external dimensions of 10.8×31×20 mm.
· Electric power was conserved.
· Detection range is ±10 m (transmission type), 3 m,4 m (regression reflection type), 1 m (diffuse reflection type) and long range.
· Mirror surface detection function was made as standard equipment in retro-reflective form.
· Response speed is as fast as 1ms.
· Logical switching (light ON/dark ON) can be toggled with the main unit switch.
· Various equipment were safeguarded.
· The protection structure is standard) IP67 (IEC standard). Can be used in a water drop environment.
· Adjustment became easier with ±2.5° increase in coincidence of optical axis and mechanical axis (transmission type/regression reflection type).

Part Number
PH1CD-1MDC
PH1CD-1MDCLL
PH1CR-3MDC
PH1CR-3MDCLN
PH1CT-M1DC
PH1CT-M1DCR
PH1CT-M1DCSN
PH1CT-M1DCST
PH1CT-M1DCT
PH1CT-M1DCTLN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 6,349.48

FJE PHOTOELECTRIC SENSOR 1 Piece(s) 45 Day(s) 10

฿ 6,509.90

FJE PHOTOELECTRIC SENSOR 1 Piece(s) 45 Day(s) 10

฿ 6,349.48

FJE PHOTOELECTRIC SENSOR 1 Piece(s) 45 Day(s) 10

฿ 6,838.02

FJE PHOTOELECTRIC SENSOR 1 Piece(s) 45 Day(s) 10

฿ 6,997.92

FJE PHOTOELECTRIC SENSOR 1 Piece(s) 45 Day(s) 10

฿ 4,200.52

FJE PHOTOELECTRIC SENSOR 1 Piece(s) 45 Day(s) 10

฿ 7,433.33

FJE PHOTOELECTRIC SENSOR 1 Piece(s) 45 Day(s) 10

฿ 8,160.93

FJE PHOTOELECTRIC SENSOR 1 Piece(s) 45 Day(s) 10

฿ 2,797.40

FJE PHOTOELECTRIC SENSOR 1 Piece(s) 45 Day(s) 10

฿ 3,010.93

FJE PHOTOELECTRIC SENSOR 1 Piece(s) 45 Day(s) 10

Loading...

  1. 1