1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fine Welded U-Nut

FUS WELD U NUT

Fine Welded U-Nut
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 34.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Definitive edition of Locking Nuts

 
Part Number
WUNUTF-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 34.70

FUS WELD U NUT 1 Piece(s) Available 5 Day(s) 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 12 Material Steel Applications, Functions For welding
Thread Type Metric fine Sales Unit Low Quantity (can be purchased from one) Locking Details U Nut
Surface Treatment (Details) No Pitch(mm) 1.25

Please check the type/dimensions/specifications of the part WUNUTF-12 in the Fine Welded U-Nut series.