1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Welded U-Nut

Welded U-Nut
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 14.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A nut that exhibits a stable locking function.
[Features]
·Prevents early disengagement even when the axial force is reduced.
·All-metal product with excellent heat and cold resistance.
·Easy to tighten and prevents mounting errors.
·Reusable.
[Applications]
·Ideal for steel structures such as railroads and connecting bridges, cars, motorcycles, and industrial machinery.

 
Part Number
WUNUT-5
WUNUT-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Nominal (M) Pitch
(mm)

฿ 30.48

FUS WELD U NUT 1 Piece(s) Available 5 Day(s) 1050.8

฿ 14.50

FUS WELD U NUT 1 Piece(s) Available 5 Day(s) 1061

Loading...

  1. 1

Basic Information

Material Steel Screw Thread Types Metric coarse Application / Functions For welding
Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Details) No Locking Details U Nut