(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Definitive edition of Locking Nuts
Part Number |
---|
UNUTTF-8-3W |
UNUTTF-10 |
UNUTTF-12 |
UNUTTF-18 |
UNUTTFP-1.25-12-C |
UNUTTFP-1.25-12-U |
UNUTTFP-1.25-18-U |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Sales Unit | Surface Treatment (Details) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 51.05 | FUS U NUT SLIM | 1 Piece(s) | 5 Day(s) | 10 | 8 | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | 1 | |||
฿ 11,932.82 | FUS U NUT SLIM | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 10 | Box/package | [Not Provided] No | 1.25 | ||
฿ 54.04 | FUS U NUT SLIM | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | Low Quantity (can be purchased from one) | [Not Provided] No | 1.25 | ||
฿ 152.90 | FUS U NUT SLIM | 1 Piece(s) | 5 Day(s) | 10 | 18 | Low Quantity (can be purchased from one) | [Not Provided] No | 1.5 | |||
฿ 50.71 | FUS U NUT SLIM | 1 Piece(s) | 5 Day(s) | - | 12 | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | 1.25 | |||
฿ 50.71 | FUS U NUT SLIM | 1 Piece(s) | 5 Day(s) | - | 12 | Low Quantity (can be purchased from one) | Bright Chromate Plating | 1.25 | |||
฿ 14,615.28 | FUS U NUT SLIM | 1 Pack(s) | 170 Pieces Per Package | 5 Day(s) | - | 18 | Box/package | Bright Chromate Plating | 1.25 |
Loading...
Material | Steel | Applications, Functions | Stop loosening | Thread Type | Metric fine |
---|---|---|---|---|---|
Locking Details | U Nut |
How can we improve?
How can we improve?