(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Definitive edition of Locking Nuts
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Material | Sales Unit | Nominal of Thread (inch) | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 666.67 | FUS U NUT UNC UNC | 1 Piece(s) | 21 Day(s) | 10 | [Stainless Steel] Stainless Steel | Box/package | 1/2 | [Not Provided] No | |||
฿ 116.90 | FUS U NUT UNC UNC | 1 Piece(s) | 5 Day(s) | - | [Steel] Steel | Low Quantity (can be purchased from one) | 1/2 | Bright Chromate Plating | |||
฿ 126.16 | FUS U NUT UNC UNC | 1 Piece(s) | 5 Day(s) | 10 | [Stainless Steel] Stainless Steel | Low Quantity (can be purchased from one) | 1/4 | [Not Provided] No | |||
฿ 161,399.24 | FUS U NUT UNC UNC | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | - | [Steel] Steel | Box/package | 1/4 | Bright Chromate Plating | ||
฿ 62,060.25 | FUS U NUT UNC UNC | 1 Pack(s) | 50 Pieces Per Package | 14 Day(s) | 10 | [Stainless Steel] Stainless Steel | Box/package | 1 | [Not Provided] No | ||
฿ 77,425.78 | FUS U NUT UNC UNC | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | [Steel] Steel | Box/package | 3/4 | [Not Provided] No | ||
฿ 872.81 | FUS U NUT UNC UNC | 1 Piece(s) | Available | 5 Day(s) | - | [Steel] Steel | Low Quantity (can be purchased from one) | 3/4 | [Chromate Plating] Chromate Plating | ||
฿ 62,906.83 | FUS U NUT UNC UNC | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | [Stainless Steel] Stainless Steel | Box/package | 3/4 | [Not Provided] No | ||
฿ 79.74 | FUS U NUT UNC UNC | 1 Piece(s) | 5 Day(s) | 10 | [Steel] Steel | Low Quantity (can be purchased from one) | 3/8 | [Not Provided] No | |||
฿ 166.52 | FUS U NUT UNC UNC | 1 Piece(s) | Available | 5 Day(s) | 10 | [Stainless Steel] Stainless Steel | Low Quantity (can be purchased from one) | 3/8 | [Not Provided] No | ||
฿ 52,058.29 | FUS U NUT UNC UNC | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | - | [Steel] Steel | Box/package | 3/8 | Bright Chromate Plating | ||
฿ 16,798.26 | FUS U NUT UNC UNC | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | [Steel] Steel | Box/package | 5/8 | [Not Provided] No | ||
฿ 18,430.95 | FUS U NUT UNC UNC | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | - | [Steel] Steel | Box/package | 5/8 | [Chromate Plating] Chromate Plating | ||
฿ 53,080.42 | FUS U NUT UNC UNC | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | [Stainless Steel] Stainless Steel | Box/package | 5/8 | [Not Provided] No | ||
฿ 49,399.24 | FUS U NUT UNC UNC | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | - | [Steel] Steel | Box/package | 5/8 | Bright Chromate Plating | ||
฿ 52,989.71 | FUS U NUT UNC UNC | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | [Steel] Steel | Box/package | 5/16 | [Not Provided] No | ||
฿ 95,077.02 | FUS U NUT UNC UNC | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | [Stainless Steel] Stainless Steel | Box/package | 5/16 | [Not Provided] No | ||
฿ 58,069.21 | FUS U NUT UNC UNC | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | - | [Steel] Steel | Box/package | 5/16 | Bright Chromate Plating | ||
฿ 302,584.00 | FUS U NUT UNC UNC | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | [Stainless Steel] Stainless Steel | Box/package | 7/16 | [Not Provided] No | ||
฿ 253,394.25 | FUS U NUT UNC UNC | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | - | [Steel] Steel | Box/package | 7/16 | Bright Chromate Plating | ||
฿ 244,317.63 | FUS U NUT UNC UNC | 1 Pack(s) | 4,000 Pieces Per Package | 5 Day(s) | 10 | [Stainless Steel] Stainless Steel | Box/package | NO.10 | [Not Provided] No | ||
฿ 116,120.67 | FUS U NUT UNC UNC | 1 Pack(s) | 4,000 Pieces Per Package | 5 Day(s) | - | [Steel] Steel | Box/package | NO.10 | Bright Chromate Plating |
Loading...
Applications, Functions | Stop loosening | Thread Type | Unified coarse UNC | Locking Details | U Nut |
---|
How can we improve?
How can we improve?