1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nut, Whitworth【1-1,000 Pieces Per Package】 (Part Number)

Nut, Whitworth
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 25.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Definitive edition of Locking Nuts

 
Part Number
UNUTW-1/2-ST
UNUTW-1/2-ST-AY
UNUTW-1/2-ST-C
UNUTW-1/2-ST-SUS
UNUTW-1/2-ST-U
UNUTW-1/4-ST-SUS
UNUTW-1/4-ST-U
UNUTW-1-ST-SUS
UNUTW-3/4-ST
UNUTW-3/4-ST-C
UNUTW-3/4-ST-S45C
UNUTW-3/4-ST-SUS
UNUTW-3/4-ST-U
UNUTW-3/8-ST
UNUTW-3/8-ST-AY
UNUTW-3/8-ST-C
UNUTW-3/8-ST-SUS
UNUTW-3/8-ST-U
UNUTW-5/8-ST
UNUTW-5/8-ST-AY
UNUTW-5/8-ST-S45C
UNUTW-5/8-ST-S45C-C
UNUTW-5/8-ST-S45C-U
UNUTW-5/8-ST-SUS
UNUTW-5/8-ST-U
UNUTW-5/16-ST-AY
UNUTW-5/16-ST-SUS
UNUTW-5/16-ST-U
UNUTW-7/8-ST-AY
UNUTW-7/8-ST-U
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Sales Unit Nominal of Thread (inch) Surface Treatment (Details) Hex Nut Type

฿ 72.26

FUS U NUT WIT 1 Piece(s) Available 5 Day(s) 10[Steel] Steel[Not Provided] NoLow Quantity (can be purchased from one)1/2[Not Provided] NoA Type

฿ 90.19

FUS U NUT WIT 1 Piece(s) 5 Day(s) -[Steel] Steel-Low Quantity (can be purchased from one)1/2Hot Zinc PlatingA Type

฿ 78.91

FUS U NUT WIT 1 Piece(s) Available 5 Day(s) -[Steel] Steel-Low Quantity (can be purchased from one)1/2[Chromate Plating] Chromate PlatingA Type

฿ 317.09

FUS U NUT WIT 1 Piece(s) Available 5 Day(s) 10[Stainless Steel] Stainless Steel[Not Provided] FabricLow Quantity (can be purchased from one)1/2[Not Provided] FabricA Type

฿ 78.91

FUS U NUT WIT 1 Piece(s) Available 5 Day(s) -[Steel] Steel-Low Quantity (can be purchased from one)1/2Bright Chromate PlatingA Type

฿ 70.37

FUS U NUT WIT 1 Piece(s) Available 5 Day(s) 10[Stainless Steel] Stainless Steel[Not Provided] FabricLow Quantity (can be purchased from one)1/4[Not Provided] FabricA Type

฿ 25.72

FUS U NUT WIT 1 Piece(s) 5 Day(s) -[Steel] Steel-Low Quantity (can be purchased from one)1/4Bright Chromate PlatingA Type

฿ 61,274.14

FUS U NUT WIT 1 Pack(s)

50 Pieces Per Package

5 Day(s) 10[Stainless Steel] Stainless Steel[Not Provided] FabricBox/package1[Not Provided] FabricA Type

฿ 19,684.96

FUS U NUT WIT 1 Pack(s)

100 Pieces Per Package

5 Day(s) 10[Steel] Steel[Not Provided] NoBox/package3/4[Not Provided] NoA Type

฿ 186.47

FUS U NUT WIT 1 Piece(s) Available 5 Day(s) -[Steel] Steel-Low Quantity (can be purchased from one)3/4[Chromate Plating] Chromate PlatingA Type

฿ 23,612.90

FUS U NUT WIT 1 Pack(s)

100 Pieces Per Package

5 Day(s) 10[Steel] S45C[Not Provided] FabricBox/package3/4[Not Provided] FabricA Type

฿ 942.35

FUS U NUT WIT 1 Piece(s) Available 5 Day(s) 10[Stainless Steel] Stainless Steel[Not Provided] FabricLow Quantity (can be purchased from one)3/4[Not Provided] FabricA Type

฿ 11,265.23

FUS U NUT WIT 1 Pack(s)

100 Pieces Per Package

5 Day(s) -[Steel] Steel-Box/package3/4Bright Chromate PlatingA Type

฿ 44.26

FUS U NUT WIT 1 Piece(s) Available 5 Day(s) 10[Steel] Steel[Not Provided] NoLow Quantity (can be purchased from one)3/8[Not Provided] NoA Type

฿ 53.33

FUS U NUT WIT 1 Piece(s) Available 5 Day(s) -[Steel] Steel-Low Quantity (can be purchased from one)3/8Hot Zinc PlatingA Type

฿ 47.28

FUS U NUT WIT 1 Piece(s) Available 5 Day(s) -[Steel] Steel-Low Quantity (can be purchased from one)3/8[Chromate Plating] Chromate PlatingA Type

฿ 139.22

FUS U NUT WIT 1 Piece(s) 5 Day(s) 10[Stainless Steel] Stainless Steel[Not Provided] FabricLow Quantity (can be purchased from one)3/8[Not Provided] FabricA Type

฿ 47.28

FUS U NUT WIT 1 Piece(s) Available 5 Day(s) -[Steel] Steel-Low Quantity (can be purchased from one)3/8Bright Chromate PlatingA Type

฿ 118.45

FUS U NUT WIT 1 Piece(s) 5 Day(s) 10[Steel] Steel[Not Provided] NoLow Quantity (can be purchased from one)5/8[Not Provided] NoA Type

฿ 25,329.15

FUS U NUT WIT 1 Pack(s)

150 Pieces Per Package

5 Day(s) -[Steel] Steel-Box/package5/8Hot Zinc PlatingA Type

฿ 21,968.47

FUS U NUT WIT 1 Pack(s)

150 Pieces Per Package

5 Day(s) 10[Steel] S45C[Not Provided] FabricBox/package5/8[Not Provided] FabricA Type

฿ 258.43

FUS U NUT WIT 1 Piece(s) Available 5 Day(s) -[Steel] S45C-Low Quantity (can be purchased from one)5/8[Chromate Plating] Chromate PlatingA Type

฿ 54,060.00

FUS U NUT WIT 1 Pack(s)

150 Pieces Per Package

5 Day(s) -[Steel] S45C-Box/package5/8Bright Chromate PlatingA Type

฿ 511.80

FUS U NUT WIT 1 Piece(s) Available 5 Day(s) 10[Stainless Steel] Stainless Steel[Not Provided] FabricLow Quantity (can be purchased from one)5/8[Not Provided] FabricA Type

฿ 126.31

FUS U NUT WIT 1 Piece(s) Available 5 Day(s) -[Steel] Steel-Low Quantity (can be purchased from one)5/8Bright Chromate PlatingA Type

฿ 58,819.05

FUS U NUT WIT 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) -[Steel] Steel-Box/package5/16Hot Zinc PlatingA Type

฿ 96.37

FUS U NUT WIT 1 Piece(s) Available 5 Day(s) 10[Stainless Steel] Stainless Steel[Not Provided] FabricLow Quantity (can be purchased from one)5/16[Not Provided] FabricA Type

฿ 44.69

FUS U NUT WIT 1 Piece(s) Available 5 Day(s) -[Steel] Steel-Low Quantity (can be purchased from one)5/16Bright Chromate PlatingA Type

฿ 15,159.51

FUS U NUT WIT 1 Pack(s)

80 Pieces Per Package

5 Day(s) -[Steel] Steel-Box/package7/8Hot Zinc PlatingA Type

฿ 12,498.82

FUS U NUT WIT 1 Pack(s)

80 Pieces Per Package

5 Day(s) -[Steel] Steel-Box/package7/8Bright Chromate PlatingTwo Types

Loading...

  1. 1

Basic Information

Applications, Functions Stop loosening Thread Type Whitworth Coarse Locking Details U Nut