(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Definitive edition of Locking Nuts
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Material | Sales Unit | Surface Treatment (Details) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 74.59 ฿ 44.85 | U NUT FINE SCREW THREAD | 1 Piece(s) | Same day | 10 | 10 | [Steel] S45C | Low Quantity (can be purchased from one) | [Not Provided] No | 1.25 | |||
฿ 79.40 | FUS U NUT FINE SCREW THREAD | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | [Steel] S45C | Low Quantity (can be purchased from one) | [Not Provided] No | 1.25 | ||
฿ 165.40 | FUS U NUT FINE SCREW THREAD | 1 Piece(s) | Available | 5 Day(s) | 10 | 14 | [Steel] S45C | Low Quantity (can be purchased from one) | [Not Provided] No | 1.5 | ||
฿ 73.39 | FUS U NUT FINE SCREW THREAD | 1 Piece(s) | Available | 5 Day(s) | 10 | 14 | [Steel] Steel | Low Quantity (can be purchased from one) | [Not Provided] No | 1.5 | ||
฿ 85.55 | FUS U NUT FINE SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 14 | [Steel] Steel | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | 1.5 | |||
฿ 79.44 | FUS U NUT FINE SCREW THREAD | 1 Piece(s) | Available | 5 Day(s) | - | 14 | [Steel] Steel | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | 1.5 | ||
฿ 71.23 ฿ 38.07 | U NUT FINE SCREW THREAD | 1 Piece(s) | Same day | - | 14 | [Steel] Steel | Low Quantity (can be purchased from one) | Bright Chromate Plating | 1.5 | |||
฿ 200.90 | FUS U NUT FINE SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 16 | [Steel] S45C | Low Quantity (can be purchased from one) | [Not Provided] No | 1.5 | |||
฿ 78.88 | FUS U NUT FINE SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 16 | [Steel] Steel | Low Quantity (can be purchased from one) | [Not Provided] No | 1.5 | |||
฿ 99.48 | FUS U NUT FINE SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 16 | [Steel] Steel | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | 1.5 | |||
฿ 87.48 | FUS U NUT FINE SCREW THREAD | 1 Piece(s) | 5 Day(s) | - | 16 | [Steel] Steel | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | 1.5 | |||
฿ 90.19 | U NUT FINE SCREW THREAD | 1 Piece(s) | 5 Day(s) | - | 16 | [Steel] Steel | Low Quantity (can be purchased from one) | Bright Chromate Plating | 1.5 | |||
฿ 114.51 | FUS U NUT FINE SCREW THREAD | 1 Piece(s) | Available | 5 Day(s) | 10 | 18 | [Steel] Steel | Low Quantity (can be purchased from one) | [Not Provided] No | 1.5 | ||
฿ 158.10 | FUS U NUT FINE SCREW THREAD | 1 Piece(s) | Available | 5 Day(s) | 10 | 18 | [Steel] Steel | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | 1.5 | ||
฿ 126.00 | FUS U NUT FINE SCREW THREAD | 1 Piece(s) | Available | 5 Day(s) | - | 18 | [Steel] Steel | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | 1.5 | ||
฿ 138.67 | FUS U NUT FINE SCREW THREAD | 1 Piece(s) | Available | 5 Day(s) | - | 18 | [Steel] Steel | Low Quantity (can be purchased from one) | Bright Chromate Plating | 1.5 | ||
฿ 118.74 | FUS U NUT FINE SCREW THREAD | 1 Piece(s) | Available | 5 Day(s) | 10 | 20 | [Steel] Steel | Low Quantity (can be purchased from one) | [Not Provided] No | 1.5 | ||
฿ 12,063.44 | FUS U NUT FINE SCREW THREAD | 1 Pack(s) | 120 Pieces Per Package | 5 Day(s) | - | 20 | [Steel] Steel | Box/package | [Chromate Plating] Chromate Plating | 1.5 | ||
฿ 168.93 | FUS U NUT FINE SCREW THREAD | 1 Piece(s) | Available | 5 Day(s) | 10 | 22 | [Steel] Steel | Low Quantity (can be purchased from one) | [Not Provided] No | 1.5 | ||
฿ 205.22 | FUS U NUT FINE SCREW THREAD | 1 Piece(s) | Available | 5 Day(s) | 10 | 22 | [Steel] Steel | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | 1.5 | ||
฿ 8,870.61 | FUS U NUT FINE SCREW THREAD | 1 Pack(s) | 80 Pieces Per Package | 14 Day(s) | - | 22 | [Steel] Steel | Box/package | [Chromate Plating] Chromate Plating | 1.5 | ||
฿ 171.50 | FUS U NUT FINE SCREW THREAD | 1 Piece(s) | Available | 5 Day(s) | - | 22 | [Steel] Steel | Low Quantity (can be purchased from one) | Bright Chromate Plating | 1.5 | ||
฿ 324.95 | FUS U NUT FINE SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 30 | [Steel] Steel | Low Quantity (can be purchased from one) | [Not Provided] No | 3 | |||
฿ 420.96 | FUS U NUT FINE SCREW THREAD | 1 Piece(s) | 14 Day(s) | - | 30 | [Steel] Steel | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | 3 | |||
฿ 420.96 | FUS U NUT FINE SCREW THREAD | 1 Piece(s) | 5 Day(s) | - | 30 | [Steel] Steel | Low Quantity (can be purchased from one) | Bright Chromate Plating | 3 | |||
฿ 412.63 | FUS U NUT FINE SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 33 | [Steel] Steel | Low Quantity (can be purchased from one) | [Not Provided] No | 3 | |||
฿ 488.82 | FUS U NUT FINE SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 36 | [Steel] Steel | Low Quantity (can be purchased from one) | [Not Provided] No | 3 | |||
฿ 614.10 | FUS U NUT FINE SCREW THREAD | 1 Piece(s) | 5 Day(s) | - | 36 | [Steel] Steel | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | 3 | |||
฿ 614.10 | FUS U NUT FINE SCREW THREAD | 1 Piece(s) | 14 Day(s) | - | 36 | [Steel] Steel | Low Quantity (can be purchased from one) | Bright Chromate Plating | 3 | |||
฿ 685.96 | FUS U NUT FINE SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 39 | [Steel] Steel | Low Quantity (can be purchased from one) | [Not Provided] No | 3 | |||
฿ 882.29 | FUS U NUT FINE SCREW THREAD | 1 Piece(s) | 14 Day(s) | - | 39 | [Steel] Steel | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | 3 | |||
฿ 882.29 | FUS U NUT FINE SCREW THREAD | 1 Piece(s) | 14 Day(s) | - | 39 | [Steel] Steel | Low Quantity (can be purchased from one) | Bright Chromate Plating | 3 | |||
฿ 976.82 | FUS U NUT FINE SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 42 | [Steel] Steel | Low Quantity (can be purchased from one) | [Not Provided] No | 3 | |||
฿ 1,267.05 | FUS U NUT FINE SCREW THREAD | 1 Piece(s) | 5 Day(s) | - | 42 | [Steel] Steel | Low Quantity (can be purchased from one) | Bright Chromate Plating | 3 | |||
฿ 1,227.77 | FUS U NUT FINE SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 45 | [Steel] Steel | Low Quantity (can be purchased from one) | [Not Provided] No | 3 | |||
฿ 1,375.92 | FUS U NUT FINE SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 48 | [Steel] Steel | Low Quantity (can be purchased from one) | [Not Provided] No | 3 | |||
฿ 2,863.24 | FUS U NUT FINE SCREW THREAD | 1 Piece(s) | 5 Day(s) | 10 | 56 | [Steel] Steel | Low Quantity (can be purchased from one) | [Not Provided] No | 3 | |||
฿ 2,642.17 | FUS U NUT FINE SCREW THREAD | 1 Piece(s) | 5 Day(s) | - | 56 | [Steel] Steel | Low Quantity (can be purchased from one) | Bright Chromate Plating | 3 |
Loading...
Applications, Functions | Stop loosening | Thread Type | Metric fine | Locking Details | U Nut |
---|---|---|---|---|---|
Hex Nut Type | Two Types |
How can we improve?
How can we improve?