1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

U Nut Type 1 (Fine Details)【1-65 Pieces Per Package】

U Nut Type 1 (Fine Details)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 17.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Definitive edition of Locking Nuts

 
Part Number
UNUTFST-8-ST
UNUTFST-8-ST-3W
UNUTFST-8-ST-U
UNUTFST-8-SUS
UNUTFST-8.0-ST-C
UNUTFST-10-ST
UNUTFST-10-ST-3W
UNUTFST-10-ST-C
UNUTFST-10-ST-U
UNUTFST-10-SUS
UNUTFST-12-ST
UNUTFST-12-ST-3W
UNUTFST-12-ST-C
UNUTFST-12-ST-U
UNUTFST-12-SUS
UNUTFST-14-SUS
UNUTFST-16-SUS
UNUTFST-18-SUS
UNUTFST-20-SUS
UNUTFST-24-ST
UNUTFST-24-ST-C
UNUTFST-24-ST-U
UNUTFST-27-S45C
UNUTFST-27-ST
UNUTFST-27-ST-3W
UNUTFST-27-ST-C
UNUTFST-27-ST-U
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Material Sales Unit Surface Treatment (Details) Hex Nut Type Pitch
(mm)

฿ 17.20

FUS U NUT FINE SCREW THREAD 1 Piece(s) Available 5 Day(s) 108[Steel] SteelLow Quantity (can be purchased from one)[Not Provided] NoA Type3

฿ 38.92

FUS U NUT FINE SCREW THREAD 1 Piece(s) Available 5 Day(s) 108[Steel] SteelLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent WhiteA Type1

฿ 36.51

FUS U NUT FINE SCREW THREAD 1 Piece(s) Available 5 Day(s) -8[Steel] SteelLow Quantity (can be purchased from one)Bright Chromate PlatingA Type1

฿ 101.40

FUS U NUT FINE SCREW THREAD 1 Piece(s) Available 5 Day(s) 108[Stainless Steel] Stainless SteelLow Quantity (can be purchased from one)[Not Provided] NoA Type1

฿ 36.51

FUS U NUT FINE SCREW THREAD 1 Piece(s) Available 5 Day(s) -8[Steel] SteelLow Quantity (can be purchased from one)[Chromate Plating] Chromate PlatingA Type1

฿ 38.66

FUS U NUT FINE SCREW THREAD 1 Piece(s) Available 5 Day(s) 1010[Steel] SteelLow Quantity (can be purchased from one)[Not Provided] NoA Type1.25

฿ 42.89

FUS U NUT FINE SCREW THREAD 1 Piece(s) Available 5 Day(s) 1010[Steel] SteelLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent WhiteA Type1.25

฿ 43.81

FUS U NUT FINE SCREW THREAD 1 Piece(s) 5 Day(s) -10[Steel] SteelLow Quantity (can be purchased from one)[Chromate Plating] Chromate PlatingA Type1.25

฿ 38.23

FUS U NUT FINE SCREW THREAD 1 Piece(s) 5 Day(s) -10[Steel] SteelLow Quantity (can be purchased from one)Bright Chromate PlatingA Type1.25

฿ 192.77

FUS U NUT FINE SCREW THREAD 1 Piece(s) 5 Day(s) 1010[Stainless Steel] Stainless SteelLow Quantity (can be purchased from one)[Not Provided] NoA Type1.25

฿ 46.79

FUS U NUT FINE SCREW THREAD 1 Piece(s) Available 5 Day(s) 1012[Steel] SteelLow Quantity (can be purchased from one)[Not Provided] NoA Type1.25

฿ 54.04

FUS U NUT FINE SCREW THREAD 1 Piece(s) Available 5 Day(s) 1012[Steel] SteelLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent WhiteA Type1.25

฿ 49.81

FUS U NUT FINE SCREW THREAD 1 Piece(s) Available 5 Day(s) -12[Steel] SteelLow Quantity (can be purchased from one)[Chromate Plating] Chromate PlatingA Type1.25

฿ 55.77

FUS U NUT FINE SCREW THREAD 1 Piece(s) 5 Day(s) -12[Steel] SteelLow Quantity (can be purchased from one)Bright Chromate PlatingA Type1.25

฿ 247.55

FUS U NUT FINE SCREW THREAD 1 Piece(s) Available 5 Day(s) 1012[Stainless Steel] Stainless SteelLow Quantity (can be purchased from one)[Not Provided] NoA Type1.25

฿ 417.87

FUS U NUT FINE SCREW THREAD 1 Piece(s) 6 Day(s) 1014[Stainless Steel] Stainless SteelLow Quantity (can be purchased from one)[Not Provided] NoA Type1.5

฿ 524.69

FUS U NUT FINE SCREW THREAD 1 Piece(s) 5 Day(s) 1016[Stainless Steel] Stainless SteelLow Quantity (can be purchased from one)[Not Provided] NoA Type1.5

฿ 669.66

FUS U NUT FINE SCREW THREAD 1 Piece(s) 5 Day(s) 1018[Stainless Steel] Stainless SteelLow Quantity (can be purchased from one)[Not Provided] NoA Type1.5

฿ 806.08

FUS U NUT FINE SCREW THREAD 1 Piece(s) 5 Day(s) 1020[Stainless Steel] Stainless SteelLow Quantity (can be purchased from one)[Not Provided] NoA Type1.5

฿ 225.90

FUS U NUT FINE SCREW THREAD 1 Piece(s) Available 5 Day(s) 1024[Steel] SteelLow Quantity (can be purchased from one)[Not Provided] NoTwo Types2

฿ 10,394.46

FUS U NUT FINE SCREW THREAD 1 Pack(s)

65 Pieces Per Package

14 Day(s) -24[Steel] SteelBox/package[Chromate Plating] Chromate PlatingTwo Types1.5

฿ 256.62

FUS U NUT FINE SCREW THREAD 1 Piece(s) Available 5 Day(s) -24[Steel] SteelLow Quantity (can be purchased from one)Bright Chromate PlatingTwo Types2

฿ 873.87

FUS U NUT FINE SCREW THREAD 1 Piece(s) Available 5 Day(s) 1027[Steel] S45CLow Quantity (can be purchased from one)[Not Provided] NoTwo Types1.5

฿ 349.29

FUS U NUT FINE SCREW THREAD 1 Piece(s) 5 Day(s) 1027[Steel] SteelLow Quantity (can be purchased from one)[Not Provided] NoTwo Types2

฿ 9,073.79

FUS U NUT FINE SCREW THREAD 1 Pack(s)

36 Pieces Per Package

14 Day(s) 1027[Steel] SteelBox/package[Trivalent Chromate] Trivalent WhiteTwo Types1.5

฿ 8,616.63

FUS U NUT FINE SCREW THREAD 1 Pack(s)

36 Pieces Per Package

14 Day(s) -27[Steel] SteelBox/package[Chromate Plating] Chromate PlatingTwo Types1.5

฿ 375.74

FUS U NUT FINE SCREW THREAD 1 Piece(s) Available 5 Day(s) -27[Steel] SteelLow Quantity (can be purchased from one)Bright Chromate PlatingTwo Types2

Loading...

  1. 1

Basic Information

Applications, Functions Stop loosening Thread Type Metric fine Locking Details U Nut