1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Type 1 U-Nut (SUS316L)

Type 1 U-Nut (SUS316L)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 104.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Prevailing torque type lock nut with "metal ring anti-loosening function".
[Features]
·A locking nut that can be reused and exhibits a stable locking function.
·Prevents early disengagement even when the axial force is reduced. An all-metal product with excellent heat and cold resistance.
·Tightening is easy, and neither skilled techniques nor special tools are required.
·Since it exerts a self-locking effect by itself, parts management becomes easier and installation errors are prevented.
[Applications]
·It is used in a wide range of industries, from steel structures such as railways and bridges to automobiles, motorcycles, and industrial machinery.
·In addition to its anti-loosening performance, it continues to evolve in terms of durability and vibration resistance, and works reliably in any operating environment.

 
Part Number
UNUT-4-316L
UNUT-5-316L
UNUT-6-316L
UNUT-8-316L
UNUT-10-316L
UNUT-12-316L
UNUT-16-316L
UNUT-20-316L
UNUT-22-316L
UNUT-24-316L
UNUT-30-316L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Pitch
(mm)

฿ 104.90

FUS U NUT 1 1 Piece(s) 5 Day(s) 1040.7

฿ 104.90

FUS U NUT 1 1 Piece(s) 5 Day(s) 1050.8

฿ 124.65

FUS U NUT 1 1 Piece(s) 5 Day(s) 1061

฿ 159.26

FUS U NUT 1 1 Piece(s) Available 5 Day(s) 1081.25

฿ 212.72

FUS U NUT 1 1 Piece(s) Available 6 Day(s) 10101.5

฿ 339.50

FUS U NUT 1 1 Piece(s) 5 Day(s) 10121.75

฿ 616.41

FUS U NUT 1 1 Piece(s) Available 5 Day(s) 10162

฿ 1,075.38

FUS U NUT 1 1 Piece(s) Available 5 Day(s) 10202.5

฿ 1,650.46

FUS U NUT 1 1 Piece(s) Available 5 Day(s) 10222.5

฿ 2,596.82

FUS U NUT 1 1 Piece(s) Available 5 Day(s) 10243

฿ 2,950.57

FUS U NUT 1 1 Piece(s) 5 Day(s) 10303.5

Loading...

  1. 1

Basic Information

Material SUS316L Applications, Functions Stop loosening Thread Type Metric coarse
Sales Unit Low Quantity (can be purchased from one) Locking Details U Nut Surface Treatment (Details) No
Hex Nut Type A Type