(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Definitive edition of Locking Nuts
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Material | Surface Treatment | Sales Unit | Surface Treatment (Details) | Hex Nut Type | Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14.14 ฿ 4.64 | U NUT 1 | 1 Piece(s) | Same day | 10 | 3 | [Steel] Steel | - | Low Quantity (can be purchased from one) | - | Two Types | 0.5 | |||
฿ 15.19 | U NUT 1 | 1 Piece(s) | Same day | 10 | 3 | [Steel] Steel | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | Two Types | 0.5 | |||
฿ 16.19 | FUS U NUT 1 | 1 Piece(s) | 5 Day(s) | - | 3 | [Steel] Steel | - | Low Quantity (can be purchased from one) | - | Two Types | 0.5 | |||
฿ 14.14 | U NUT 1 | 1 Piece(s) | Same day | - | 3 | [Steel] Steel | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | Two Types | 0.5 | |||
฿ 13.76 | U NUT 1 | 1 Piece(s) | Same day | 10 | 4 | [Steel] Steel | - | Low Quantity (can be purchased from one) | - | Two Types | 0.7 | |||
฿ 20.00 | FUS U NUT 1 | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | [Steel] Steel | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent Black | Two Types | 0.7 | ||
฿ 25.72 | FUS U NUT 1 | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | [Steel] Steel | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | Two Types | 0.7 | ||
฿ 14.52 | FUS U NUT 1 | 1 Piece(s) | 5 Day(s) | - | 4 | [Steel] Steel | - | Low Quantity (can be purchased from one) | - | Two Types | 0.7 | |||
฿ 13.62 ฿ 3.10 | U NUT 1 | 1 Piece(s) | Same day | - | 4 | [Steel] Steel | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | Two Types | 0.7 | |||
฿ 85.95 | U NUT 1 | 1 Piece(s) | Available | Same day | 10 | 4 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [Not Provided] No | A Type | 0.7 | ||
฿ 135.30 ฿ 94.82 | U NUT 1 | 1 Piece(s) | Same day | 10 | 5 | [Steel] S45C | [Not Provided] No | Low Quantity (can be purchased from one) | [Not Provided] No | Two Types | 0.8 | |||
฿ 61.94 | FUS U NUT 1 | 1 Piece(s) | 5 Day(s) | - | 5 | [Steel] S45C | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | Two Types | 0.8 | |||
฿ 50.67 | U NUT 1 | 1 Piece(s) | 5 Day(s) | 10 | 5 | [Steel] Steel | - | Low Quantity (can be purchased from one) | - | Two Types | 0.8 | |||
฿ 26.67 | FUS U NUT 1 | 1 Piece(s) | Available | Same day | 10 | 5 | [Steel] Steel | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | Two Types | 0.8 | ||
฿ 15.24 | FUS U NUT 1 | 1 Piece(s) | 5 Day(s) | - | 5 | [Steel] Steel | - | Low Quantity (can be purchased from one) | - | Two Types | 0.8 | |||
฿ 28,423.67 | FUS U NUT 1 | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 5 | [Steel] Steel | Electroless Nickel | Box/package | Electroless Nickel Plating | Two Types | 0.8 | ||
฿ 21.91 | FUS U NUT 1 | 1 Piece(s) | Available | 5 Day(s) | - | 5 | [Steel] Steel | - | Low Quantity (can be purchased from one) | - | Two Types | 0.8 | ||
฿ 57.90 | U NUT 1 | 1 Piece(s) | Same day | 10 | 5 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [Not Provided] No | A Type | 0.8 | |||
฿ 55.86 | FUS U NUT 1 | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | [Steel] S45C | [Not Provided] No | Low Quantity (can be purchased from one) | [Not Provided] No | Two Types | 1 | ||
฿ 57.06 | FUS U NUT 1 | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | [Steel] S45C | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | Two Types | 1 | ||
฿ 60.12 | FUS U NUT 1 | 1 Piece(s) | 5 Day(s) | - | 6 | [Steel] S45C | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | Two Types | 1 | |||
฿ 61.94 | FUS U NUT 1 | 1 Piece(s) | 5 Day(s) | - | 6 | [Steel] S45C | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | Two Types | 1 | |||
฿ 14.80 | U NUT 1 | 1 Piece(s) | Same day | 10 | 6 | [Steel] Steel | - | Low Quantity (can be purchased from one) | - | Two Types | 1 | |||
฿ 28.58 | U NUT 1 | 1 Piece(s) | Available | Same day | 10 | 6 | [Steel] Steel | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | Two Types | 1 | ||
฿ 16.19 | FUS U NUT 1 | 1 Piece(s) | 5 Day(s) | - | 6 | [Steel] Steel | - | Low Quantity (can be purchased from one) | - | Two Types | 1 | |||
฿ 31.83 | U NUT 1 | 1 Piece(s) | Available | Same day | - | 6 | [Steel] Steel | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | Two Types | 1 | ||
฿ 62.36 | U NUT 1 | 1 Piece(s) | Same day | 10 | 6 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [Not Provided] No | A Type | 1 | |||
฿ 63.75 | FUS U NUT 1 | 1 Piece(s) | 5 Day(s) | 10 | 8 | [Steel] S45C | [Not Provided] No | Low Quantity (can be purchased from one) | [Not Provided] No | Two Types | 1.25 | |||
฿ 69.92 | FUS U NUT 1 | 1 Piece(s) | 5 Day(s) | 10 | 8 | [Steel] S45C | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | Two Types | 1.25 | |||
฿ 61.30 | FUS U NUT 1 | 1 Piece(s) | Available | 5 Day(s) | - | 8 | [Steel] S45C | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | Two Types | 1.25 | ||
฿ 67.37 | FUS U NUT 1 | 1 Piece(s) | 5 Day(s) | - | 8 | [Steel] S45C | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | Two Types | 1.25 | |||
฿ 34.09 | U NUT 1 | 1 Piece(s) | 5 Day(s) | 10 | 8 | [Steel] Steel | - | Low Quantity (can be purchased from one) | - | Two Types | 1.25 | |||
฿ 21.68 | U NUT 1 | 1 Piece(s) | Same day | 10 | 8 | [Steel] Steel | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent Black | Two Types | 1.25 | |||
฿ 48.58 | FUS U NUT 1 | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | [Steel] Steel | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | Two Types | 1.25 | ||
฿ 22.14 | FUS U NUT 1 | 1 Piece(s) | 5 Day(s) | - | 8 | [Steel] Steel | [Zinc Plating] Hot Zinc Plating | Low Quantity (can be purchased from one) | Hot Zinc Plating | Two Types | 1.25 | |||
฿ 27.62 | FUS U NUT 1 | 1 Piece(s) | Available | 5 Day(s) | - | 8 | [Steel] Steel | - | Low Quantity (can be purchased from one) | - | Two Types | 1.25 | ||
฿ 28,422.10 | FUS U NUT 1 | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 8 | [Steel] Steel | Chromate Plating | Box/package | [Chromate Plating] Chromate Plating | Two Types | 1.25 | ||
฿ 17.83 | U NUT 1 | 1 Piece(s) | 5 Day(s) | - | 8 | [Steel] Steel | - | Low Quantity (can be purchased from one) | - | Two Types | 1.25 | |||
฿ 83.94 | U NUT 1 | 1 Piece(s) | Same day | 10 | 8 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [Not Provided] No | A Type | 1.25 | |||
฿ 54.97 ฿ 23.57 | U NUT 1 | 1 Piece(s) | Same day | 10 | 10 | [Steel] S45C | [Not Provided] No | Low Quantity (can be purchased from one) | [Not Provided] No | Two Types | 1.5 | |||
฿ 86.60 | FUS U NUT 1 | 1 Piece(s) | 5 Day(s) | 10 | 10 | [Steel] S45C | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | Two Types | 1.5 | |||
฿ 67.34 | FUS U NUT 1 | 1 Piece(s) | Available | 5 Day(s) | - | 10 | [Steel] S45C | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | Two Types | 1.5 | ||
฿ 60.39 | FUS U NUT 1 | 1 Piece(s) | 5 Day(s) | - | 10 | [Steel] S45C | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | Two Types | 1.5 | |||
฿ 114.29 | U NUT 1 | 1 Piece(s) | Same day | 10 | 10 | [Steel] Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [Not Provided] No | Two Types | 1.5 | |||
฿ 58.11 | U NUT 1 | 1 Piece(s) | Available | Same day | 10 | 10 | [Steel] Steel | - | Low Quantity (can be purchased from one) | - | Two Types | 1.5 | ||
฿ 44.40 | FUS U NUT 1 | 1 Piece(s) | 5 Day(s) | - | 10 | [Steel] Steel | [Zinc Plating] Hot Zinc Plating | Low Quantity (can be purchased from one) | Hot Zinc Plating | Two Types | 1.5 | |||
฿ 21.29 ฿ 9.36 | U NUT 1 | 1 Piece(s) | Same day | - | 10 | [Steel] Steel | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Black Chromate | Two Types | 1.5 | |||
฿ 13,717.90 | FUS U NUT 1 | 1 Pack(s) | 600 Pieces Per Package | 14 Day(s) | 10 | 10 | [Steel] Steel | Electroless Nickel | Box/package | Electroless Nickel Plating | Two Types | 1.5 | ||
฿ 52.39 | U NUT 1 | 1 Piece(s) | Available | Same day | - | 10 | [Steel] Steel | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | Two Types | 1.5 | ||
฿ 111.48 | U NUT 1 | 1 Piece(s) | Same day | 10 | 10 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [Not Provided] No | A Type | 1.5 | |||
฿ 159.32 ฿ 95.70 | U NUT 1 | 1 Piece(s) | Same day | 10 | 12 | [Steel] S45C | [Not Provided] No | Low Quantity (can be purchased from one) | [Not Provided] No | Two Types | 1.75 | |||
฿ 107.61 | FUS U NUT 1 | 1 Piece(s) | 5 Day(s) | 10 | 12 | [Steel] S45C | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | Two Types | 1.75 | |||
฿ 87.30 | FUS U NUT 1 | 1 Piece(s) | Available | 5 Day(s) | - | 12 | [Steel] S45C | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | Two Types | 1.75 | ||
฿ 145.72 ฿ 128.13 | U NUT 1 | 1 Piece(s) | Same day | - | 12 | [Steel] S45C | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | Two Types | 1.75 | |||
฿ 50.64 | FUS U NUT 1 | 1 Piece(s) | 5 Day(s) | 10 | 12 | [Steel] Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [Not Provided] No | Two Types | 1.75 | |||
฿ 70.37 | U NUT 1 | 1 Piece(s) | Available | Same day | 10 | 12 | [Steel] Steel | - | Low Quantity (can be purchased from one) | - | Two Types | 1.75 | ||
฿ 57.05 | FUS U NUT 1 | 1 Piece(s) | 5 Day(s) | - | 12 | [Steel] Steel | [Zinc Plating] Hot Zinc Plating | Low Quantity (can be purchased from one) | Hot Zinc Plating | Two Types | 1.75 | |||
฿ 46.69 | FUS U NUT 1 | 1 Piece(s) | Available | 5 Day(s) | - | 12 | [Steel] Steel | - | Low Quantity (can be purchased from one) | - | Two Types | 1.75 | ||
฿ 52.59 | FUS U NUT 1 | 1 Piece(s) | 5 Day(s) | - | 12 | [Steel] Steel | - | Low Quantity (can be purchased from one) | - | Two Types | 1.75 | |||
฿ 305.70 | U NUT 1 | 1 Piece(s) | Available | Same day | 10 | 12 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [Not Provided] No | A Type | 1.75 | ||
฿ 146.71 | FUS U NUT 1 | 1 Piece(s) | 5 Day(s) | 10 | 14 | [Steel] S45C | [Not Provided] No | Low Quantity (can be purchased from one) | [Not Provided] No | Two Types | 2 | |||
฿ 155.81 | FUS U NUT 1 | 1 Piece(s) | Available | 5 Day(s) | 10 | 14 | [Steel] S45C | Trivalent Chromate | Box/package | [Trivalent Chromate] Trivalent White | Two Types | 2 | ||
฿ 56.13 | FUS U NUT 1 | 1 Piece(s) | 5 Day(s) | 10 | 14 | [Steel] Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [Not Provided] No | A Type | 2 | |||
฿ 85.58 | FUS U NUT 1 | 1 Piece(s) | Available | 5 Day(s) | 10 | 14 | [Steel] Steel | - | Low Quantity (can be purchased from one) | - | A Type | 2 | ||
฿ 87.79 | FUS U NUT 1 | 1 Piece(s) | 5 Day(s) | - | 14 | [Steel] Steel | [Zinc Plating] Hot Zinc Plating | Low Quantity (can be purchased from one) | Hot Zinc Plating | A Type | 2 | |||
฿ 72.88 | FUS U NUT 1 | 1 Piece(s) | Available | 5 Day(s) | - | 14 | [Steel] Steel | - | Low Quantity (can be purchased from one) | - | A Type | 2 | ||
฿ 72.88 | FUS U NUT 1 | 1 Piece(s) | Available | 5 Day(s) | - | 14 | [Steel] Steel | - | Low Quantity (can be purchased from one) | - | A Type | 2 | ||
฿ 255.29 | FUS U NUT 1 | 1 Piece(s) | 5 Day(s) | 10 | 14 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [Not Provided] No | A Type | 2 | |||
฿ 148.98 | FUS U NUT 1 | 1 Piece(s) | Available | 5 Day(s) | 10 | 16 | [Steel] S45C | [Not Provided] No | Low Quantity (can be purchased from one) | [Not Provided] No | Two Types | 2 | ||
฿ 167.78 | FUS U NUT 1 | 1 Piece(s) | 5 Day(s) | 10 | 16 | [Steel] S45C | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | Two Types | 2 | |||
฿ 162.28 | FUS U NUT 1 | 1 Piece(s) | Available | 5 Day(s) | - | 16 | [Steel] S45C | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | Two Types | 2 | ||
฿ 167.57 | FUS U NUT 1 | 1 Piece(s) | 5 Day(s) | - | 16 | [Steel] S45C | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | Two Types | 2 | |||
฿ 315.31 | FUS U NUT 1 | 1 Piece(s) | 5 Day(s) | 10 | 16 | [Steel] SCM435 | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | Two Types | 2 | |||
฿ 70.90 ฿ 42.65 | U NUT 1 | 1 Piece(s) | Same day | 10 | 16 | [Steel] Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [Not Provided] No | A Type | 2 | |||
฿ 113.21 | U NUT 1 | 1 Piece(s) | Available | Same day | 10 | 16 | [Steel] Steel | - | Low Quantity (can be purchased from one) | - | A Type | 2 | ||
฿ 78.32 | FUS U NUT 1 | 1 Piece(s) | 5 Day(s) | - | 16 | [Steel] Steel | [Zinc Plating] Hot Zinc Plating | Low Quantity (can be purchased from one) | Hot Zinc Plating | A Type | 2 | |||
฿ 81.67 | FUS U NUT 1 | 1 Piece(s) | Available | 5 Day(s) | - | 16 | [Steel] Steel | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | A Type | 2 | ||
฿ 72.39 | FUS U NUT 1 | 1 Piece(s) | 5 Day(s) | - | 16 | [Steel] Steel | - | Low Quantity (can be purchased from one) | - | A Type | 2 | |||
฿ 327.87 | U NUT 1 | 1 Piece(s) | Same day | 10 | 16 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [Not Provided] No | A Type | 2 | |||
฿ 217.92 | FUS U NUT 1 | 1 Piece(s) | Available | 5 Day(s) | 10 | 18 | [Steel] S45C | [Not Provided] No | Low Quantity (can be purchased from one) | [Not Provided] No | Two Types | 2.5 | ||
฿ 237.87 | FUS U NUT 1 | 1 Piece(s) | Available | 5 Day(s) | - | 18 | [Steel] S45C | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | Two Types | 2.5 | ||
฿ 106.06 | FUS U NUT 1 | 1 Piece(s) | Available | 5 Day(s) | 10 | 18 | [Steel] Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [Not Provided] No | A Type | 2.5 | ||
฿ 132.05 | FUS U NUT 1 | 1 Piece(s) | Available | 5 Day(s) | 10 | 18 | [Steel] Steel | - | Low Quantity (can be purchased from one) | - | A Type | 2.5 | ||
฿ 17,201.15 | FUS U NUT 1 | 1 Pack(s) | 125 Pieces Per Package | 5 Day(s) | - | 18 | [Steel] Steel | [Zinc Plating] Hot Zinc Plating | Box/package | Hot Zinc Plating | A Type | 2.5 | ||
฿ 113.92 | FUS U NUT 1 | 1 Piece(s) | Available | 5 Day(s) | - | 18 | [Steel] Steel | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | A Type | 2.5 | ||
฿ 113.92 | FUS U NUT 1 | 1 Piece(s) | Available | 5 Day(s) | - | 18 | [Steel] Steel | - | Low Quantity (can be purchased from one) | - | A Type | 2.5 | ||
฿ 394.49 | FUS U NUT 1 | 1 Piece(s) | Available | 5 Day(s) | 10 | 18 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | [Not Provided] No | A Type | 2.5 | ||
฿ 202.29 | FUS U NUT 1 | 1 Piece(s) | 5 Day(s) | 10 | 20 | [Steel] S45C | [Not Provided] No | Low Quantity (can be purchased from one) | [Not Provided] No | Two Types | 2.5 | |||
฿ 290.20 | FUS U NUT 1 | 1 Piece(s) | 5 Day(s) | 10 | 20 | [Steel] S45C | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | Two Types | 2.5 | |||
฿ 276.37 | FUS U NUT 1 | 1 Piece(s) | 5 Day(s) | - | 20 | [Steel] S45C | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | Two Types | 2.5 |
Loading...
Applications, Functions | Stop loosening | Thread Type | Metric coarse | Locking Details | U Nut |
---|
How can we improve?
How can we improve?