1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OPTEX FA Digital Amp Separation Laser Sensor DS Series High Functional-Type Amp Unit

OPTEX FA Digital Amp Separation Laser Sensor DS Series High Functional-Type Amp Unit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,865.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-functioning type amplifier

 
Part Number
D2SA-MN
D2SA-MNS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSpecification (type)

฿ 7,865.83

OPT LASER SENSORS 1 Piece(s) 8 Day(s) 10High-performance amplifier, linked type base unit (2 channel control output)

฿ 7,865.83

OPT LASER SENSORS 1 Piece(s) 6 Day(s) 10High-performance amplifier, stand-alone (2 channel control output)

Loading...

  1. 1

Basic Information

Type Fiber Amplifier Detection Object Colored Side Detection Light Type Laser
Light Source Green LED Head Shape Square Case Material Polycarbonate (PC)
Amplifier Installation Type Amplifier only Operating Environment Standard Ambient Operating Temperature Range(°C) -25::55
Ambient operating humidity range(%) 35::85 Protective structure (IEC standard) IP50 Amplifier Function (Selectable only when Amplifier is installed) Counter / Power Tuning Function
Connecting Type Code Expressions Output NPN Fiber unit features -
Applicable part - Center Detection Distance(mm) - Output Mode Analog output / Light ON / Dark ON function internal switching
Timer Function OFF-delay / ON-delay / one-shot / no delay 1 to 9000 ms (adjustable in units of 1 ms) Indicator Light (Orange) output 1CH.2CH display, (green) laser radiation display / channel 1CH.2CH display, (red) teaching display Accessory Mounting Fitting
Cable 2 m (Ø3.8 mm) Head material - Protection Fittings -
Types - Receptor angle -