(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
FeaturesSuper precision BGS sensor detects .8 mm height difference (BGS-HL5☐☐ BGS-HDL5☐☐ )
FASTUS BGS-HL/-HDL Series achieves precise height difference detection regardless of Object color and material.
This is accomplished by utilizing original “TRI-CORE” Technology found in our high-end displacement sensors.
This Technology enables the highest level of performance in the industry at an economical price.
Part Number |
---|
BGS-HL05T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Light Source | Detection distance 【classification】 (mm) | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 17,603.00 ฿ 9,264.46 | OPT PHOTOELECTRIC SENSORS | 1 Piece(s) | Same day | 10 | [Red] Red semiconductor laser class1 | ~50 | 20~50 |
Loading...
Type | Laser Sensor | Detection Object | Colored Side | Detection Type | Reflection |
---|---|---|---|---|---|
Shape | Emitting and Receiving Integrated Single Use | Detection Light Type | Laser | Head Shape | Square |
Case Material | PPE | Amplifier Installation Type | Built-in Type | Detection Type (Selectable only with Reflection Type) | BGS Reflection |
Operating Environment | Standard / Cold Resistance | Ambient Operating Temperature Range(°C) | -10::50 | Ambient operating humidity range(%) | 35::85 |
Protective structure (IEC standard) | IP67 | Connecting Type | Code Expressions | Output Mode | Light ON / Dark ON function internal switching |
Timer Function | None / OFF-delay / ON-delay / one-shot, 0 to 9999 ms (adjustable in units of 1 ms) | Indicator Light | Laser radiation green, output orange, mode red |
Please check the type/dimensions/specifications of the part BGS-HL05T in the OPTEX FA High Accuracy C-MOS Laser Sensors, BGS-HL Series series.
Part Number |
---|
BGS-HL25T2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Light Source | Detection distance 【classification】 (mm) | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|
฿ 11,438.75 | 1 Piece(s) | Same day | 10 | [Red] Red semiconductor laser, Class 2 | ~300 | 50~250 |
How can we improve?
How can we improve?