(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·One of the most popular belt for power transmission.
·Economical, easily available and easy to replace.
·It is a "set-free" belt that is effective for multiple-drive transmission and has good dimensional stability.
·Red V-Belt is a high-load transmission belt with excellent heat resistance, oil- and flex resistance, as well as anti-static properties.
(*) The cross-sectional dimensions shown in the figure are nominal values.
★: JIS (K6323) standard standard size equivalent
Part Number |
---|
RA16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Effective Circumference Length (mm) | Belt length (Inch) |
---|---|---|---|---|---|---|---|
฿ 465.53 | MIB VBELTA(RED) | 1 Piece(s) | 8 Day(s) | 406 | 16 |
Loading...
Belt Series | A | Number of Tracks | 1 Rows | Properties | Flex Resistant / Heat Resistant / Oil Resistant / Static electricity prevention |
---|---|---|---|---|---|
Additional Function | No | Thickness(mm) | 9 |
Please check the type/dimensions/specifications of the part RA16 in the A Type Red V-Belt series.
Part Number |
---|
RA103 |
RA104 |
RA105 |
RA17 |
RA18 |
RA19 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Effective Circumference Length (mm) | Belt length (Inch) |
---|---|---|---|---|---|---|
฿ 961.99 | 1 Piece(s) | 7 Day(s) | 2616 | 103 | ||
฿ 961.99 | 1 Piece(s) | 8 Day(s) | 2642 | 104 | ||
฿ 961.99 | 10 Piece(s) | 7 Day(s) | 2667 | 105 | ||
฿ 465.53 | 10 Piece(s) | 8 Day(s) | 432 | 17 | ||
฿ 465.53 | 10 Piece(s) | 7 Day(s) | 457 | 18 | ||
฿ 465.53 | 1 Piece(s) | 7 Day(s) | 483 | 19 |
How can we improve?
How can we improve?