(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The most popular belt for power transmission. Economical, readily available and easy to replace.
Part Number |
---|
D75 |
D105 |
D110 |
D120 |
D125 |
D130 |
D135 |
D140 |
D145 |
D150 |
D155 |
D160 |
D165 |
D170 |
D180 |
D190 |
D200 |
D210 |
D220 |
D230 |
D240 |
D250 |
D260 |
D270 |
D280 |
D300 |
D310 |
D330 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Effective Circumference Length (mm) | Belt length (Inch) |
---|---|---|---|---|---|---|---|
฿ 2,239.73 | MIB VBELTD(STANDARD) | 1 Piece(s) | 8 Day(s) | 1,905 | 75 | ||
฿ 2,167.77 | MIB VBELTD(STANDARD) | 1 Piece(s) | 7 Day(s) | 2667 | 105 | ||
฿ 2,239.73 | MIB VBELTD(STANDARD) | 10 Piece(s) | 7 Day(s) | 2794 | 110 | ||
฿ 2,173.96 | MIB VBELTD(STANDARD) | 10 Piece(s) | 7 Day(s) | 3048 | 120 | ||
฿ 2,450.77 | MIB VBELTD(STANDARD) | 1 Piece(s) | 7 Day(s) | 3175 | 125 | ||
฿ 2,551.15 | MIB VBELTD(STANDARD) | 1 Piece(s) | 7 Day(s) | 3302 | 130 | ||
฿ 2,629.15 | MIB VBELTD(STANDARD) | 1 Piece(s) | 7 Day(s) | 3429 | 135 | ||
฿ 2,714.42 | MIB VBELTD(STANDARD) | 1 Piece(s) | 7 Day(s) | 3556 | 140 | ||
฿ 2,820.84 | MIB VBELTD(STANDARD) | 1 Piece(s) | 7 Day(s) | 3683 | 145 | ||
฿ 2,877.69 | MIB VBELTD(STANDARD) | 1 Piece(s) | 7 Day(s) | 3810 | 150 | ||
฿ 2,966.58 | MIB VBELTD(STANDARD) | 1 Piece(s) | 7 Day(s) | 3937 | 155 | ||
฿ 3,071.19 | MIB VBELTD(STANDARD) | 1 Piece(s) | 7 Day(s) | 4064 | 160 | ||
฿ 3,160.69 | MIB VBELTD(STANDARD) | 1 Piece(s) | 8 Day(s) | 4191 | 165 | ||
฿ 3,219.34 | MIB VBELTD(STANDARD) | 1 Piece(s) | 7 Day(s) | 4318 | 170 | ||
฿ 3,397.73 | MIB VBELTD(STANDARD) | 1 Piece(s) | 8 Day(s) | 4572 | 180 | ||
฿ 3,545.88 | MIB VBELTD(STANDARD) | 1 Piece(s) | 7 Day(s) | 4826 | 190 | ||
฿ 3,720.04 | MIB VBELTD(STANDARD) | 10 Piece(s) | 7 Day(s) | 5080 | 200 | ||
฿ 3,872.42 | MIB VBELTD(STANDARD) | 1 Piece(s) | 8 Day(s) | 5334 | 210 | ||
฿ 4,049.00 | MIB VBELTD(STANDARD) | 10 Piece(s) | 7 Day(s) | 5588 | 220 | ||
฿ 4,255.80 | MIB VBELTD(STANDARD) | 1 Piece(s) | 7 Day(s) | 5842 | 230 | ||
฿ 4,464.43 | MIB VBELTD(STANDARD) | 1 Piece(s) | 7 Day(s) | 6096 | 240 | ||
฿ 4,697.24 | MIB VBELTD(STANDARD) | 10 Piece(s) | 8 Day(s) | 6350 | 250 | ||
฿ 4,906.46 | MIB VBELTD(STANDARD) | 1 Piece(s) | 7 Day(s) | 6604 | 260 | ||
฿ 5,141.69 | MIB VBELTD(STANDARD) | 10 Piece(s) | 7 Day(s) | 6858 | 270 | ||
฿ 5,350.32 | MIB VBELTD(STANDARD) | 1 Piece(s) | 12 Day(s) | 7112 | 280 | ||
฿ 5,766.35 | MIB VBELTD(STANDARD) | 10 Piece(s) | 7 Day(s) | 7620 | 300 | ||
฿ 5,970.74 | MIB VBELTD(STANDARD) | 10 Piece(s) | 7 Day(s) | 7874 | 310 | ||
฿ 6,356.54 | MIB VBELTD(STANDARD) | 10 Piece(s) | 7 Day(s) | 8382 | 330 |
Loading...
Belt Series | D | Number of Tracks | 1 Rows | Properties | Flex Resistant / Heat Resistant / Oil Resistant / Static electricity prevention |
---|---|---|---|---|---|
Additional Function | No | Thickness(mm) | 19 |
How can we improve?
How can we improve?