1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

e-POWER WEDGE, 5V Type (EP5V-560)

MIB E-POWER WEDGE BELT

e-POWER WEDGE, 5V Type (EP5V-560)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

V-belt with unique narrow shape and energy-saving effect. Notch shape for excellent flexibility and reduced power consumption.

 
Part Number
EP5V-560
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipEffective Circumference Length
(mm)
Properties Belt length
(Inch)

฿ 1,810.32

MIB E-POWER WEDGE BELT 1 Piece(s) 7 Day(s) 1422Flex Resistant56

Loading...

  1. 1

Basic Information

Belt Series 5V Number of Tracks 1 Rows Additional Function No
Thickness(mm) 13.5

Please check the type/dimensions/specifications of the part EP5V-560 in the e-POWER WEDGE, 5V Type series.

Products with similar specification

Part Number
EP5V-1180
EP5V-1250
EP5V-1320
EP5V-600
EP5V-630
EP5V-670
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipEffective Circumference Length
(mm)
Properties Belt length
(Inch)

฿ 3,735.85

1 Piece(s) 7 Day(s) 2997Flex Resistant118

฿ 4,002.40

1 Piece(s) 7 Day(s) 3175Flex Resistant125

฿ 4,211.05

1 Piece(s) 7 Day(s) 3353Flex Resistant132

฿ 1,903.19

1 Piece(s) 7 Day(s) 1524Flex Resistant60

฿ 2,038.27

1 Piece(s) 7 Day(s) 1600Flex Resistant63

฿ 2,231.24

1 Piece(s) 7 Day(s) 1702Flex Resistant67