1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HYPERFLEX Coupling, MT Type (MTG-85)

MIB HYPER FLEX COUPLING

HYPERFLEX Coupling, MT Type (MTG-85)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

● Compact with strong transmission torque for various applications.
● Easy to install and maintenance-free.
● Polyurethane elastic body with superior oil- and abrasion-resistance is also provided as standard.

 
Part Number
MTG-85
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOuter Dia. A
(Ø)
Overall Length W
(mm)
Normal Maximum Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Normal Maximum Torque
(N•m)
Product Category Max. Rotational Speed
(r/min)
Elastic Material Compatible Coupling

฿ 2,318.32

MIB HYPER FLEX COUPLING 1 Piece(s) 10 Day(s) 108510120.01~50.004001~1000034.3Coupling Main Body5500[Carbon Reinforced Resin] Rubber-

Loading...

  1. 1

Basic Information

Type Oldham Type Allowable Misalignment No

Please check the type/dimensions/specifications of the part MTG-85 in the HYPERFLEX Coupling, MT Type series.

Products with similar specification

Part Number
MT-125U
MT-140G
MT-140U
MTU-100
MTU-125
MTU-140
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSOuter Dia. A
(Ø)
Overall Length W
(mm)
Normal Maximum Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Normal Maximum Torque
(N•m)
Product Category Max. Rotational Speed
(r/min)
Elastic Material Compatible Coupling

฿ 4,871.50

1 Piece(s) 8 Day(s) ------Maintenance Components-UrethaneMTU-125

฿ 2,473.16

1 Piece(s) 8 Day(s) 10-----Maintenance Components-[Carbon Reinforced Resin] RubberMTG-140

฿ 7,827.00

1 Piece(s) 8 Day(s) ------Maintenance Components-UrethaneMTU-140

฿ 3,789.29

1 Piece(s) 10 Day(s) -10011550.01~100.004001~1000078.5Coupling Main Body5500Urethane-

฿ 11,989.00

1 Piece(s) 10 Day(s) -125147100~Less than 5004001~10000196Coupling Main Body4400Urethane-

฿ 9,325.16

1 Piece(s) 10 Day(s) -140160100~Less than 5004001~10000245Coupling Main Body4200Urethane-