1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

FA-2016EB/FA-2016ED/FWM-2016EBD Series Small Soft Absorber

SOFT ABSORBERS(FA)

FA-2016EB/FA-2016ED/FWM-2016EBD Series Small Soft Absorber
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8,094.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Adjustable shock absorber.
[Features]
· Variable range is large and good absorption characteristics can be obtained even if the operating conditions are slightly changed.
· Optional parts such as eccentric angle adapter are also available.
· Small size hydraulic type soft absorber. Adjustable type allows the user to choose the suitable choose the suitable effect for the collision speed.
· It can be expected to reduce damage to the equipment and reduce noise in the factory.
[Applications]
· Ideal for absorbing shocks in the transportation and assembly of precision equipment, automobile parts processing, electronic equipment, etc.

Part Number
FA-B2016EB-S SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 8,094.45

฿ 4,359.67

SOFT ABSORBERS(FA) 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Adjustable Type Stroke(mm) 16
Max. Absorbed Energy(J) 29.4 Orifice Structure Single Orifice Operating Environment Copper-based Non-use
Maximum Collision Velocity(m/s) 1 Minimum Collision Velocity(m/s) 0.3 Full Length(mm) 110
Maximum Equivalent Mass(kgf) 300 Max. Drag Value(N) 3528 Piston Rod Return Force (N)(N) 18.1 or Less
Max. Operating Cycle(cycle/min) 60 Maximum absorbed amount of energy per minute(J/min) 343 Operating Temperature Range(°C) -5::70

Please check the type/dimensions/specifications of the part FA-B2016EB-S in the FA-2016EB/FA-2016ED/FWM-2016EBD Series Small Soft Absorber series.