1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.

FA-1410RB/FA-1410RD/FWM-1410RBD Series Small Soft Absorber

FA-1410RB/FA-1410RD/FWM-1410RBD Series Small Soft Absorber
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,456.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A shock absorber that commercializes two variations of the same shape with different characteristics.
[Features]
· Adjustable type with a wide variable range and good absorption characteristics can be obtained even if the usage conditions change slightly.
· A compact hydraulic soft absorber. Adjustable type allows the user to choose the suitable effect according to the collision speed.
[Applications]
· Ideal for absorbing shocks in the transportation and assembly of precision equipment, automobile parts processing, various automatic machines, etc.
· It is expected that the maintenance cycle will be extended due to the vibrations that occur during high-speed operation.
· Reduces damage to equipment and reduces noise in the factory.

Part Number
FA-B1410RD-C
FA-B1410RD-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOrifice Structure Maximum Collision Velocity
(m/s)
Minimum Collision Velocity
(m/s)
Full Length
(mm)
Maximum Equivalent Mass
(kgf)

฿ 5,577.60

SOFT ABSORBERS(FA) 1 Piece(s) 38 Day(s) 10Multi-orifice30.7884.5

฿ 5,456.66

SOFT ABSORBERS(FA) 1 Piece(s) 91 Day(s) 10Multi-orifice30.7804.5

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Adjustable Type Stroke(mm) 10
Max. Absorbed Energy(J) 3.92 Operating Environment Copper-based Non-use Max. Drag Value(N) 1813
Piston Rod Return Force (N)(N) 9.8 or Less Max. Operating Cycle(cycle/min) 60 Maximum absorbed amount of energy per minute(J/min) 147
Operating Temperature Range(°C) -5::70