1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

FA-1210MB/FA-1210MD/FWM-1210MBO Series Small Soft Absorber (FA-B1210MD-C)

SOFT ABSORBERS(FA)

FA-1210MB/FA-1210MD/FWM-1210MBO Series Small Soft Absorber (FA-B1210MD-C)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A shock absorber that commercializes two variations of the same shape with different characteristics.
[Features]
· Adjustable type with a wide variable range and good absorption characteristics can be obtained even if the usage conditions change slightly
· Small size hydraulic type soft absorber. Adjustable type allows the user to choose the suitable choose the suitable effect for the collision speed.
[Applications]
· Ideal for absorbing shocks in the transportation and assembly of precision equipment, automobile parts processing, various automatic machines, etc.
· It is expected that the maintenance cycle will be extended due to the vibrations that occur during high-speed operation.
· Reduces damage to equipment and reduces noise in the factory.

Part Number
FA-B1210MD-C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMax. Absorbed Energy
(J)
Orifice Structure Maximum Collision Velocity
(m/s)
Minimum Collision Velocity
(m/s)
Full Length
(mm)
Maximum Equivalent Mass
(kgf)

฿ 5,365.96

SOFT ABSORBERS(FA) 1 Piece(s) 91 Day(s) 104.9Multi-orifice30.7844

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Adjustable Type Stroke(mm) 10
Operating Environment Copper-based Non-use Max. Drag Value(N) 1470 Piston Rod Return Force (N)(N) 9.8 or Less
Max. Operating Cycle(cycle/min) 60 Maximum absorbed amount of energy per minute(J/min) 98 Operating Temperature Range(°C) -5::70

Please check the type/dimensions/specifications of the part FA-B1210MD-C in the FA-1210MB/FA-1210MD/FWM-1210MBO Series Small Soft Absorber series.

Products with similar specification

Part Number
FA-B1210MB-C
FA-B1210MB-S
FA-B1210MD-S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMax. Absorbed Energy
(J)
Orifice Structure Maximum Collision Velocity
(m/s)
Minimum Collision Velocity
(m/s)
Full Length
(mm)
Maximum Equivalent Mass
(kgf)

฿ 5,365.96

1 Piece(s) 91 Day(s) 102.94Single Orifice10.38430

฿ 5,344.57

1 Piece(s) 91 Day(s) 102.94Single Orifice10.37630

฿ 5,245.02

1 Piece(s) 91 Day(s) 104.9Multi-orifice30.7764