1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

LAMP Rubber Packing, for Aluminum Frames, AS-PAA Type

LAMP Rubber Packing, for Aluminum Frames, AS-PAA Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 428.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Ordering]
The quantity of this order reflects the length you wish to receive (unit: meters).
Example: If you want two 3 m pieces
Enter "3" into the order quantity and make the same order twice.
[Features]
· Sealing that easily goes into the grooves of aluminum frames with no adhesive required.
· Installing on sliding doors dampens the sound they make when closing and helps prevent frame damage.
· Two types available (6 mm and 8/10 mm) depending on the size of the aluminum frame groove.
· Made of vinyl chloride resin for excellent resistance to weather, water, acid, and alkaline.
· Fits in aluminum frames from all types of manufacturers.

 
Part Number
AS-PAA-6
AS-PAA-810
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Order Code

฿ 428.94

SUG SLIP-JOINT HINGES 1 Piece(s) Quote 14.4210-010-503

฿ 452.53

SUG SLIP-JOINT HINGES 1 Piece(s) Quote 20210-010-504

Loading...

  1. 1

Basic Information

Material Vinyl Chloride Resin (PVC) Length(m) 1 (m) units up to 50 (m) max. Environment Standard / Weather Resistance
Color Gray