(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Detailed shape: Standard
· Mounting hole dimensions: Slotted
· Basic shape: Hex
· Materials: PFA
· Surface treatment: None
· Thread ridge type: Metric coarse
· Additional shapes: Standard
· Application: Standard, resin
· Materials: PFA
· Color: Semi-transparent
· Thread: M4, M5, M6, M8
· Length (mm): 10, 12, 15, 20, 25, 30
· Sales unit: Low quantity (available for purchase from 1pc), box and package.
Part Number |
---|
HXMH-PTFE-M4-10 |
HXMH-PTFE-M4-12 |
HXMH-PTFE-M4-15 |
HXMH-PTFE-M4-30 |
HXMH-PTFE-M5-15 |
HXMH-PTFE-M5-25 |
HXMH-PTFE-M6-20 |
HXMH-PTFE-M6-30 |
HXMH-PTFE-M8-10 |
HXMH-PTFE-M8-15 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,993.55 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | Box/package | ||
฿ 230.30 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 12 | 0.7 | Low Quantity (can be purchased from one) | ||
฿ 16,993.55 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | 10 | 4 | 15 | 0.7 | Box/package | ||
฿ 18,651.43 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 4 | 30 | 0.7 | Box/package | ||
฿ 18,651.43 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 5 | 15 | 0.8 | Box/package | ||
฿ 20,400.00 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 5 | 25 | 0.8 | Box/package | ||
฿ 257.03 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 20 | 1 | Low Quantity (can be purchased from one) | |||
฿ 312.00 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 30 | 1 | Low Quantity (can be purchased from one) | |||
฿ 22,103.23 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 8 | 10 | 1.25 | Box/package | ||
฿ 22,103.23 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 8 | 15 | 1.25 | Box/package |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | Flathead | Basic Shape | Hex |
---|---|---|---|---|---|
Material | PFA | Thread Type | Metric coarse | Additional Shape | Standard |
Application | Standard | Plastic Material | PFA | Color | Semi-Transparent |
How can we improve?
How can we improve?