1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PVDF Hexagonal Socket Head Bolt

PVDF Hexagonal Socket Head Bolt
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 94.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. Please see the product standards for details.

Product Description

[Detailed shape] Standard
[Mounting hole dimensions] Hex Socket
[Basic shape] Standard (Round)
[Materials] PVDF
[Surface treatment] None
[Thread ridge type] Metric coarse
[Additional shapes] Standard
[Application] Standard, Resin
[Materials] PVDF
[Color] Semi-transparent
[Nominal Thread (M)] 3 4 5 6 8 10 12
[Length L (mm)] 5 6 8 10 12 15 20 25 30 35 40
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.

Part Number
CSHH-PVDF-M4-10
CSHH-PVDF-M5-10
CSHH-PVDF-M5-25
CSHH-PVDF-M6-20
CSHH-PVDF-M6-35
CSHH-PVDF-M8-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)

฿ 94.84

FASTENING 1 Piece(s) 5 Day(s) 104100.7

฿ 110.71

FASTENING 1 Piece(s) 5 Day(s) 105100.8

฿ 134.32

FASTENING 1 Piece(s) 5 Day(s) 105250.8

฿ 144.39

FASTENING 1 Piece(s) 12 Day(s) 106201

฿ 176.77

FASTENING 1 Piece(s) Available 5 Day(s) 106351

฿ 272.52

FASTENING 1 Piece(s) 5 Day(s) 108401.25

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Material PVDF Thread Type Metric coarse Additional Shape Standard
Sales Unit Low Quantity (can be purchased from one) Application Standard Plastic Material PVDF
Color Semi-Transparent