Resin Hex Bolt

Caution
- Part numbers starting with HXNHAS are half-threaded.
- Part numbers starting with HXNHCE are fully threaded.
- This is a representative image. Please see the product standards for details.
Product Description
· Detailed shape: Standard
· Mounting hole dimensions: None
· Basic shape: Hex
Material: Vinyl chloride
· Surface treatment: None
· Thread ridge type: Metric coarse
· Additional shapes: Standard
· Application: Standard, resin
· Material: PVC (vinyl chloride)
· Color: Gray
· Thread: M4, M5, M6, M8, M10, M12, M16, M20
· Length (mm): 10, 12, 14, 15, 20, 25, 28, 30, 32, 35, 36, 38, 40, 45, 50, 55, 56, 60, 65, 70, 75, 80, 85, 90, 95
· Sales unit: Low quantity (available for purchase from 1pc), box and package.
