1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Meter Head-cut Fine Thread

Meter Head-cut Fine Thread
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 265.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material] Stainless steel
[Surface treatment] None, bright chromate plating

Part Number
ALNHMSC-ST-MS8-1000
ALNHMSC-ST-MS10-1000
ALNHMSC-ST-MS16-1000
ALNHMSC-ST-MS20-1000
ALNHMSC-ST-MS22-1000
ALNHMSC-ST-MS24-1000
ALNHMSC-ST-MS30-1000SALE
ALNHMSC-ST-MS36-1000
ALNHMSC-STU-MS8-1000
ALNHMSC-STU-MS10-1000
ALNHMSC-STU-MS12-1000
ALNHMSC-STU-MS16-1000
ALNHMSC-STU-MS20-1000
ALNHMSC-STU-MS22-1000
ALNHMSC-SUS-MS8-1000
ALNHMSC-SUS-MS10-1000SALE
ALNHMSC-SUS-MS12-1000
ALNHMSC-SUS-MS16-1000
ALNHMSC-SUS-MS20-1000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Material Surface Treatment_

฿ 929.03

FASTENING 1 Piece(s) 5 Day(s) 108[Steel] Steel[Not Provided] Fabric

฿ 265.16

FASTENING 1 Piece(s) 5 Day(s) 1010[Steel] Steel[Not Provided] Fabric

฿ 792.00

FASTENING 1 Piece(s) 5 Day(s) 1016[Steel] Steel[Not Provided] Fabric

฿ 822.97

FASTENING 1 Piece(s) 5 Day(s) 1020[Steel] Steel[Not Provided] Fabric

฿ 1,149.72

FASTENING 1 Piece(s) 5 Day(s) 1022[Steel] Steel[Not Provided] Fabric

฿ 1,907.61

FASTENING 1 Piece(s) 5 Day(s) 1024[Steel] Steel[Not Provided] Fabric

฿ 2,429.03

฿ 1,132.17

FASTENING 1 Piece(s) Same day 1030[Steel] Steel[Not Provided] Fabric

฿ 4,416.00

FASTENING 1 Piece(s) 5 Day(s) 1036[Steel] Steel[Not Provided] Fabric

฿ 696.00

FASTENING 1 Piece(s) 5 Day(s) -8[Steel] Steel[Bright Chrome Plating] Bright Chromate Plating

฿ 481.15

FASTENING 1 Piece(s) 5 Day(s) -10[Steel] Steel[Bright Chrome Plating] Bright Chromate Plating

฿ 792.39

FASTENING 1 Piece(s) 5 Day(s) -12[Steel] Steel[Bright Chrome Plating] Bright Chromate Plating

฿ 899.05

FASTENING 1 Piece(s) 5 Day(s) -16[Steel] Steel[Bright Chrome Plating] Bright Chromate Plating

฿ 1,462.86

FASTENING 1 Piece(s) 5 Day(s) -20[Steel] Steel[Bright Chrome Plating] Bright Chromate Plating

฿ 3,867.05

FASTENING 1 Piece(s) 5 Day(s) -22[Steel] Steel[Bright Chrome Plating] Bright Chromate Plating

฿ 380.96

FASTENING 1 Piece(s) 5 Day(s) 108[Stainless Steel] Stainless Steel-

฿ 459.10

฿ 230.93

FASTENING 1 Piece(s) Same day 1010[Stainless Steel] Stainless Steel-

฿ 716.90

FASTENING 1 Piece(s) 5 Day(s) 1012[Stainless Steel] Stainless Steel-

฿ 1,146.97

FASTENING 1 Piece(s) 5 Day(s) 1016[Stainless Steel] Stainless Steel-

฿ 1,980.96

FASTENING 1 Piece(s) 5 Day(s) 1020[Stainless Steel] Stainless Steel-

Loading...

  1. 1

Basic Information

Length L(mm) 1000 Basic Shape Complete thread Additional Shape Standard
Thread Type Metric fine Sales Unit Low Quantity (can be purchased from one) Application Standard