Head-cut Rough Edge Left Screw

Caution
Product Description
[Mount hole shape] None
[Basic shape] Full-thread screw
[Material] Steel
[Thread ridge type] Metric coarse (left)
[Additional shapes] Standard
[Sales unit] loose (can be purchased individually)
[Usage] Standard
[Nominal designation (M)] 16 20 22 24
[Length L (mm)] 50 60 70 80 90 100 110 120 130 140 150 160 170 180 190 200 210 220 230 240 250 260 270 280 290 300
[Surface treatment] None, bright chromate plating
