1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flat Flanged Bolt【1-900 Pieces Per Package】

Flat Flanged Bolt
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 10.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This product image is a representative image. For details, see the product standard.

Product Description

[Detailed shape] Standard
[Mounting hole dimensions] None
[Materials] Stainless steel
[Surface treatment] None
[Thread ridge type] Metric coarse
[Additional shapes] With a flange
[Application] Standard
[Nominal Thread (M)] 4 5 6
[Length L (mm)] 6 8 10 12 15 16 20 25 30
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.

Part Number
HXNHFFLT-SUS-M4-6SALE
HXNHFFLT-SUS-M4-8
HXNHFFLT-SUS-M4-10SALE
HXNHFFLT-SUS-M4-12SALE
HXNHFFLT-SUS-M4-15
HXNHFFLT-SUS-M4-16
HXNHFFLT-SUS-M4-20
HXNHFFLT-SUS-M5-8
HXNHFFLT-SUS-M5-10SALE
HXNHFFLT-SUS-M5-12SALE
HXNHFFLT-SUS-M5-15
HXNHFFLT-SUS-M5-16
HXNHFFLT-SUS-M5-20SALE
HXNHFFLT-SUS-M6-8
HXNHFFLT-SUS-M6-10SALE
HXNHFFLT-SUS-M6-12SALE
HXNHFFLT-SUS-M6-15SALE
HXNHFFLT-SUS-M6-16
HXNHFFLT-SUS-M6-20
HXNHFFLT-SUS-M6-25
HXNHFFLT-SUS-M6-30SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Sales Unit

฿ 10.57

฿ 4.28

FASTENING 1 Piece(s) Same day 1046Low Quantity (can be purchased from one)

฿ 4,180.65

FASTENING 1 Pack(s)

900 Pieces Per Package

5 Day(s) 1048Box/package

฿ 12.96

฿ 5.51

FASTENING 1 Piece(s) Same day 10410Low Quantity (can be purchased from one)

฿ 3,522.58

฿ 1,615.10

FASTENING 1 Pack(s)

700 Pieces Per Package

Same day 10412Box/package

฿ 3,350.10

FASTENING 1 Pack(s)

600 Pieces Per Package

5 Day(s) 10415Box/package

฿ 3,388.19

FASTENING 1 Pack(s)

600 Pieces Per Package

5 Day(s) 10416Box/package

฿ 13.10

FASTENING 1 Piece(s) Available 5 Day(s) 10420Low Quantity (can be purchased from one)

฿ 4,620.96

FASTENING 1 Pack(s)

600 Pieces Per Package

5 Day(s) 1058Box/package

฿ 13.73

฿ 7.22

FASTENING 1 Piece(s) Same day 10510Low Quantity (can be purchased from one)

฿ 14.03

฿ 6.08

FASTENING 1 Piece(s) Same day 10512Low Quantity (can be purchased from one)

฿ 14.04

FASTENING 1 Piece(s) 5 Day(s) 10515Low Quantity (can be purchased from one)

฿ 3,144.39

FASTENING 1 Pack(s)

350 Pieces Per Package

5 Day(s) 10516Box/package

฿ 16.73

฿ 8.08

FASTENING 1 Piece(s) Same day 10520Low Quantity (can be purchased from one)

฿ 4,311.62

FASTENING 1 Pack(s)

400 Pieces Per Package

5 Day(s) 1068Box/package

฿ 19.95

฿ 6.27

FASTENING 1 Piece(s) Same day 10610Low Quantity (can be purchased from one)

฿ 20.76

฿ 9.79

FASTENING 1 Piece(s) Same day 10612Low Quantity (can be purchased from one)

฿ 19.35

฿ 7.66

FASTENING 1 Piece(s) Same day 10615Low Quantity (can be purchased from one)

฿ 22.25

FASTENING 1 Piece(s) 5 Day(s) 10616Low Quantity (can be purchased from one)

฿ 35.26

FASTENING 1 Piece(s) 5 Day(s) 10620Box/package

฿ 4,504.77

FASTENING 1 Pack(s)

300 Pieces Per Package

5 Day(s) 10625Box/package

฿ 24.77

฿ 7.08

FASTENING 1 Piece(s) Same day 10630Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Screw Type Complete thread Detailed Shape Standard Mounting Hole Shape No
Material Stainless Steel Surface Treatment No Thread Type Metric coarse
Additional Shape Flanged Application Standard