1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cold Wing Screw Whitworth Diameter【1-80 Pieces Per Package】

Cold Wing Screw Whitworth Diameter
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 35.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Pitch (mm)] 1.588.
[Detail shape] Wing.
[Mount hole shape] None.
[Basic shape] Hand tighten bolt.
[Material] Iron.
[Thread type] Whitworth coarse.
[Tip shape] Flat tip.
[Additional shape] Standard.
[Nominal designation of thread (inch)] 3/8.
[Usage] Standard.
[Length L (mm)] 20 25 32 38 45 50.
[Surface treatment] Trivalent chromate, trivalent black, trivalent white, bright chromate plating, chromate plating, green chromate, black chromate, nickel plating, dark bronze color plating, tin cobalt.
[Unit of purchase] Per pcs (able to purchase from one piece), box / package.

Part Number
HANWGHRK-ST3W-W3/8-20
HANWGHRK-ST3W-W3/8-25
HANWGHRK-ST3W-W3/8-45
HANWGHRK-STC-W3/8-32
HANWGHRK-STU-W3/8-20
HANWGHRK-STU-W3/8-25
HANWGHRK-STU-W3/8-32
HANWGHRK-STU-W3/8-38
HANWGHRK-STU-W3/8-45
HANWGHRK-STU-W3/8-50
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L
(mm)
Surface Treatment Sales Unit

฿ 45.74

SA11 FASTENING 1 Piece(s) 5 Day(s) 1020[Trivalent Chromate] Trivalent WhiteLow Quantity (can be purchased from one)

฿ 48.48

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1025[Trivalent Chromate] Trivalent WhiteLow Quantity (can be purchased from one)

฿ 1,935.24

SA11 FASTENING 1 Pack(s)

50 Pieces Per Package

5 Day(s) 1045[Trivalent Chromate] Trivalent WhiteBox/package

฿ 2,035.81

SA11 FASTENING 1 Pack(s)

80 Pieces Per Package

5 Day(s) -32[Chromate Plating] Chromate PlatingBox/package

฿ 35.59

SA11 FASTENING 1 Piece(s) 5 Day(s) -20[Bright Chrome Plating] Bright Chromate PlatingLow Quantity (can be purchased from one)

฿ 39.23

SA11 FASTENING 1 Piece(s) 31 Day(s) -25[Bright Chrome Plating] Bright Chromate PlatingLow Quantity (can be purchased from one)

฿ 41.35

SA11 FASTENING 1 Piece(s) 31 Day(s) -32[Bright Chrome Plating] Bright Chromate PlatingLow Quantity (can be purchased from one)

฿ 43.03

SA11 FASTENING 1 Piece(s) Available 5 Day(s) -38[Bright Chrome Plating] Bright Chromate PlatingLow Quantity (can be purchased from one)

฿ 45.91

SA11 FASTENING 1 Piece(s) 31 Day(s) -45[Bright Chrome Plating] Bright Chromate PlatingLow Quantity (can be purchased from one)

฿ 48.47

SA11 FASTENING 1 Piece(s) 31 Day(s) -50[Bright Chrome Plating] Bright Chromate PlatingLow Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Pitch(mm) 1.588 Detailed Shape Butterfly Mounting Hole Shape No
Basic Shape Hand tightening bolt Material Iron Thread Type Whitworth Coarse
Tip Shape Flat End Additional Shape Standard Nominal of Thread (inch) 3/8
Application Standard