1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Downsizing Eye Bolt【15 Pieces Per Package】

BOLT

Downsizing Eye Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 22,552.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Materials] Stainless steel
[Surface treatment] None
[Thread ridge type] Metric coarse
[Tip shape] Flat End
[Sales unit] Box/package
[Application] Standard
[Materials] Stainless steel
[Surface treatment] None
[Thread ridge type] Metric coarse
[Tip shape] Flat End
[Sales unit] Box/package
[Application] Standard

Part Number
SPNIBH-SUS-M16-27
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 22,552.26

BOLT 1 Pack(s)

15 Pieces Per Package

6 Day(s) 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 16 Length L (mm) 27 Material Stainless Steel
Thread Type Metric coarse Surface Treatment No Sales Unit Box/package
Tip Shape Flat End Application Standard Screw Type Complete thread