Hex High Tension Bolt (F10T)

Brand :
SUNCO
Caution
Product Description
[Detailed shape] Standard
[Mounting hole dimensions] None
[Materials] Steel
[Surface treatment] None
[Thread ridge type] Metric coarse
[Additional shapes] Standard
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Application] High Strength
[Nominal Thread (M)] 12 16 20 22 24
[Length L (mm)] 30 35 40 45 50 55
