TORX Button Head Cap Screw (TORX Button Cap)

Brand :
NISSAN SCREW
Caution
- Due to unstable supply, the lead time for some products have been extended. We thank you for your understanding.
- The product images are representative only. Specifications may vary by part number, including shape and color.
Product Description
[Material] Structural steel alloy / SUS304 equivalent
[Surface Treatment] None / Black oxide coating / Trivalent black / Trivalent white / Bright chromate plating / Chromate plating / Black chromate / Nickel plating / Black painted finish
Drawing

- Drive size.
- The TROX hole may be chamfered inside.

- This part may be slightly rounded or parallel.
- End shall be chamfered. However, M4 and below can have non-chamfered rough point.
Specifications Table
| Nominal thread size d | Pitch P | Drive size | A | dk | k | t | DA | r | Fully-threaded range | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
| (Reference) | Reference dimension | Tolerance | Reference dimension | Tolerance | Minimum | Maximum | Minimum | Reference | |||
| M3 | 0.5 | T10 | 2.83 | 5.7 | 0 -0.3 | 1.65 | 0 -0.25 | 0.7 | 3.6 | 0.1 | 6 to 12 |
| M4 | 0.7 | T20 | 3.94 | 7.6 | 0 -0.36 | 2.2 | 1.05 | 4.7 | 0.2 | 8 to 16 | |
| M5 | 0.8 | T25 | 4.52 | 9.5 | 2.75 | 1.4 | 5.7 | 0.2 | 10 to 30 | ||
| M6 | 1.0 | T30 | 5.61 | 10.5 | 0 -0.43 | 3.3 | 0 -0.3 | 1.65 | 6.8 | 0.25 | 10 to 30 |
| M8 | 1.25 | T40 | 6.76 | 14.0 | 4.4 | 2.35 | 9.2 | 0.4 | 10 to 40 | ||
| M10 | 1.5 | T50 | 8.94 | 17.5 | 0 -0.43 | 5.5 | 2.55 | 11.2 | 0.4 | 15 to 40 | |
| M12 | 1.75 | T55 | 11.33 | 21.0 | 0 -0.52 | 6.6 | 0 -0.36 | 3.4 | 13.7 | 0.6 | 15 to 50 |