Slim Head 6-Lob (Ultra Low Head TRX CAP)

Caution
Product Description
- Slim Head 6-Lob (Ultra Low Head TRX CAP)
- Part number for series including of CSXSLH6R-STN, CSXSLH6R-STNB and CSXSLH6R-SUS.
- Surface Treatment: Hot Zinc Plating and Nickel- Plating solution.
- Basic Shape: Standard (Round)
- Head Shape : Low Head
- Nominal of Thread (M): 2, 2.6, 3, 4, 5 and 6.
- Mounting Hole Shape: (+) Phillips.
- RoHS10 standard compliant.
- Ultra-low head screws are typically used in applications where a low-profile fastening solution is required.
Slim Head 6-Lob (Ultra Low Head TRX CAP)


Dimensional drawing
| M | M2 | M2.6 | M3 | M4 | M5 | M6 | |
|---|---|---|---|---|---|---|---|
| Head Height K±0.1 | 0.5 | 0.6 | 0.8 | 0.9 | 1.0 | 1.2 | |
| Head Diameter D-0.5 | 4.0 | 6.0 | 7.0 | 8.0 | 9.0 | 12 | |
| Drive Size | T4 | T5 | T6 | T8 | T10 | T20 | |