Hex socket head cap screw CAP P=4 (SW + JIS compact W assembly) manufactured by Tomishin

Brand :
TOMISHIN

Caution

  • Due to unstable supply, the lead time for some products have been extended. We thank you for your understanding.
  • The product images are representative only. Specifications may vary by part number, including shape and color.

Product Description

[Material]
· Steel, stainless steel
[Surface treatment]
· None, black oxide coating, trivalent black, trivalent white, bright chromate plating, black chromate, nickel plating, black nickel, chrome plating, Geomet treatment, tin cobalt, black painted finish

Drawing

Hex Socket Head Cap Screw (Cap Screw) P = 4 (SW + JIS Compact W Built-in) [1 to 1,000 Pcs. Included], Drawing

Specifications Table

Nominal thread sizePitchbdkkstPlain washer
D1 x T
Spring lock washerMaximum value from bearing surface to thread section
ReferenceReference dimensionsMaximumMinimumReference dimensionsMinimumReference dimensionsMinimumMinimumd1 (Maximum)
M20.4163.83.983.6221.861.51.52l4.3 x 0.442.1
M2.5 (2.6)0.45174.54.684.322.5 (2.6)2.36 (2.46)2.36 (2.52.021.15 x 0.54.82.7
M30.5185.55.685.3232.862.52.521.36 x 0.55.53.0
M40.72077.226.7843.8233.0228 x 0.574.4
M50.8228.58.728.2854.8244.022.510 x 0.88.55.4
M61.0241010.229.7865.755.02311.5 x 0.811.56.9
M81.25281313.2712.7387.6466.02416 x 1.214.58.4
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat