(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal Thread (M)] 5
[Length L (mm)] 8
[Pitch (mm)] 0.8
[Detailed shape] Button
[Mounting hole dimensions] Hex Socket
[Basic shape] Standard (Round)
[Materials] Stainless steel
[Surface treatment] None
[Thread ridge type] Metric coarse
[Tip shape] Flat End
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Application] Standard
Nominal of Thread (M) | 5 | Length L (mm) | 8 | Pitch(mm) | 0.8 |
---|---|---|---|---|---|
Detailed Shape | Button | Mounting Hole Shape | Hex Socket | Basic Shape | Standard (Round) |
Material | Stainless Steel | Surface Treatment | No | Thread Type | Metric coarse |
Tip Shape | Flat End | Additional Shape | Washer Included | Sales Unit | Low Quantity (can be purchased from one) |
Application | Standard |
Please check the type/dimensions/specifications of the part CSHBTHF-SUS-M5-8 in the Hex Socket Button Head Cap Screw P=2 (SW) series.
How can we improve?
How can we improve?