Shoulder Bolt (TSB)

Brand :
SUNCO

Caution

  • The product shown in the image is a representative image only. See product standards for details.

Product Description

Shoulder bolt with stepped thread
[Features]
・ The diameter of the unthreaded part and the cylindrical part of the body are larger than the nominal diameter of the screw.
・ Tighten the hexagonal hole in the cylindrical head with a wrench using the screw used for the press die.
・ Also known as a stripper bolt, which is mainly used for holding the stripper of a movable stripper structure die.
・ Detailed shape: Standard.
・ Mounting hole shape: Hexagonal hole.
・ Basic shape: Shoulder/stepped
・ Material: Steel
・ Surface treatment: None
・ Thread type: Metric coarse
・ Nominal thread (M): 3/4/5/6/8/10/12/16/20
・ Pitch (mm): 0.5/0.7/0.8/1/1.25/1.5/1.75/2/2.5
[Applications] Standard

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Shoulder Bolt (TSB) | SUNCO | MISUMI Thailand