1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square Head Taper Plug - SH Type【1-300 Pieces Per Package】

Square Head Taper Plug - SH Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 16.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Material] Steel, stainless steel
[Surface treatment] None, chromate plating, bright chromate plating

Part Number
SPSSK-ST-W1
SPSSK-ST-W1/2
SPSSK-ST-W1/4
SPSSK-ST-W1/8
SPSSK-ST-W3/4
SPSSK-ST-W3/8
SPSSK-STC-W1
SPSSK-STC-W1/2
SPSSK-STC-W1/8
SPSSK-STC-W3/4
SPSSK-STC-W3/8
SPSSK-STU-W1
SPSSK-STU-W1/2
SPSSK-STU-W1/8
SPSSK-STU-W3/8
SPSSK-SUS-W1/2
SPSSK-SUS-W1/4
SPSSK-SUS-W1/8
SPSSK-SUS-W3/8
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (R) Length
(mm)
Material Surface Treatment

฿ 212.96

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10134SteelBlack Oxide Coating

฿ 43.43

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 101/226SteelBlack Oxide Coating

฿ 17.97

SA11 FASTENING 1 Piece(s) 5 Day(s) 101/420SteelBlack Oxide Coating

฿ 16.76

SA11 FASTENING 1 Piece(s) 5 Day(s) 101/816SteelBlack Oxide Coating

฿ 80.39

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 103/429SteelBlack Oxide Coating

฿ 27.36

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 103/822SteelBlack Oxide Coating

฿ 323.43

SA11 FASTENING 1 Piece(s) Available 5 Day(s) -134Steel[Chromate] Chromate Plating

฿ 49.15

SA11 FASTENING 1 Piece(s) Available 5 Day(s) -1/226Steel[Chromate] Chromate Plating

฿ 3,363.10

SA11 FASTENING 1 Pack(s)

300 Pieces Per Package

14 Day(s) -1/816Steel[Chromate] Chromate Plating

฿ 118.10

SA11 FASTENING 1 Piece(s) Available 5 Day(s) -3/429Steel[Chromate] Chromate Plating

฿ 1,785.91

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

5 Day(s) -3/822Steel[Chromate] Chromate Plating

฿ 6,074.50

SA11 FASTENING 1 Pack(s)

40 Pieces Per Package

Available 14 Day(s) -134SteelBright Chromate Plating

฿ 6,047.62

SA11 FASTENING 1 Pack(s)

125 Pieces Per Package

14 Day(s) -1/226SteelBright Chromate Plating

฿ 16.64

SA11 FASTENING 1 Piece(s) 5 Day(s) -1/816SteelBright Chromate Plating

฿ 1,785.91

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

5 Day(s) -3/822SteelBright Chromate Plating

฿ 239.62

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 101/226Stainless SteelNo

฿ 114.67

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 101/420Stainless SteelNo

฿ 90.67

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 101/816Stainless SteelNo

฿ 11,109.68

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

5 Day(s) 103/822Stainless SteelNo

Loading...

  1. 1

Basic Information

Shape With Square Head Mounting Hole Shape No Screw Hole