(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Material] Steel
[Thread ridge type] Metric coarse thread
[Tip shape] Flat tip
[Additional shapes] Standard
[Usage] Standard
[Nominal designation (M)] 3 4 5 6 8 10 12 16
[Length L (mm)] 5 6 8 10 12 14 15 16 18 20 25 30 35 40 45 50 55 60 65 70 75 80 85 90 95 100
[Pitch (mm)] 0.5 0.7 0.8 1 1.25 1.5 1.75 2
[Surface treatment] None trivalent white, bright chromate plating
[Sales unit] box / pack
[Thread type] Full-thread screw, half-thread screw
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | SurfaceTreatment | Pitch (mm) | Screw Type | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,113.00 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 12 | 25 | [Trivalent Chromate] Trivalent White | 1.75 | Complete thread | Box/package | ||
฿ 8,021.34 | FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 6 | Black Oxide Coating | 0.5 | Complete thread | Box/package | ||
฿ 8,021.34 | SA11 FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 8 | Black Oxide Coating | 0.5 | Complete thread | Box/package | ||
฿ 10,404.58 | SA11 FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 5 | Black Oxide Coating | 0.7 | Complete thread | Box/package | ||
฿ 8,234.67 | SA11 FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 6 | Black Oxide Coating | 0.7 | Complete thread | Box/package | ||
฿ 4,117.34 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | Black Oxide Coating | 0.7 | Complete thread | Box/package | ||
฿ 4,117.34 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | Black Oxide Coating | 0.7 | Complete thread | Box/package | ||
฿ 3,033.91 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 6 | Black Oxide Coating | 0.8 | Complete thread | Box/package | ||
฿ 2,129.03 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 8 | Black Oxide Coating | 0.8 | Complete thread | Box/package | ||
฿ 2,129.03 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 10 | Black Oxide Coating | 0.8 | Complete thread | Box/package | ||
฿ 2,129.03 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 6 | 10 | Black Oxide Coating | 1 | Complete thread | Box/package | ||
฿ 2,129.03 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 6 | 12 | Black Oxide Coating | 1 | Complete thread | Box/package | ||
฿ 2,129.03 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 6 | 14 | Black Oxide Coating | 1 | Complete thread | Box/package | ||
฿ 2,129.03 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 6 | 15 | Black Oxide Coating | 1 | Complete thread | Box/package | ||
฿ 2,129.03 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 6 | 16 | Black Oxide Coating | 1 | Complete thread | Box/package | ||
฿ 2,322.58 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 6 | 18 | Black Oxide Coating | 1 | Complete thread | Box/package | ||
฿ 2,322.58 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 6 | 20 | Black Oxide Coating | 1 | Complete thread | Box/package | ||
฿ 2,709.68 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 6 | 25 | Black Oxide Coating | 1 | Complete thread | Box/package | ||
฿ 1,161.29 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 6 | 30 | Black Oxide Coating | 1 | Complete thread | Box/package | ||
฿ 1,387.43 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 6 | 35 | Black Oxide Coating | 1 | Complete thread | Box/package | ||
฿ 1,516.96 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 6 | 40 | Black Oxide Coating | 1 | Half Thread | Box/package | ||
฿ 1,703.23 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 6 | 45 | Black Oxide Coating | 1 | Half Thread | Box/package | ||
฿ 14.48 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 50 | Black Oxide Coating | 1 | Half Thread | - | |||
฿ 1,233.29 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 6 | 55 | Black Oxide Coating | 1 | Half Thread | Box/package | ||
฿ 20.19 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 60 | Black Oxide Coating | 1 | Half Thread | - | ||
฿ 22.48 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 65 | Black Oxide Coating | 1 | Half Thread | - | |||
฿ 28.19 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 70 | Black Oxide Coating | 1 | Half Thread | - | |||
฿ 31.24 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 75 | Black Oxide Coating | 1 | Half Thread | - | |||
฿ 34.67 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 80 | Black Oxide Coating | 1 | Half Thread | - | |||
฿ 1,777.53 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 8 | 10 | Black Oxide Coating | 1.25 | Complete thread | Box/package | ||
฿ 1,452.58 | FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 8 | 12 | Black Oxide Coating | 1.25 | Complete thread | Box/package | ||
฿ 1,054.00 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 8 | 14 | Black Oxide Coating | 1.25 | Complete thread | Box/package | ||
฿ 1,061.00 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 8 | 15 | Black Oxide Coating | 1.25 | Complete thread | Box/package | ||
฿ 1,075.00 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 8 | 16 | Black Oxide Coating | 1.25 | Complete thread | Box/package | ||
฿ 1,077.00 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 8 | 18 | Black Oxide Coating | 1.25 | Complete thread | Box/package | ||
฿ 1,090.00 | FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 8 | 20 | Black Oxide Coating | 1.25 | Complete thread | Box/package | ||
฿ 1,208.00 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 8 | 25 | Black Oxide Coating | 1.25 | Complete thread | Box/package | ||
฿ 661.00 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 8 | 30 | Black Oxide Coating | 1.25 | Complete thread | Box/package | ||
฿ 711.00 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 8 | 35 | Black Oxide Coating | 1.25 | Complete thread | Box/package | ||
฿ 975.62 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 8 | 40 | Black Oxide Coating | 1.25 | Complete thread | Box/package | ||
฿ 16.35 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 45 | Black Oxide Coating | 1.25 | Half Thread | - | |||
฿ 996.00 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 8 | 50 | Black Oxide Coating | 1.25 | Half Thread | Box/package | ||
฿ 21.34 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 55 | Black Oxide Coating | 1.25 | Half Thread | - | |||
฿ 22.48 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 60 | Black Oxide Coating | 1.25 | Half Thread | - | |||
฿ 25.15 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 65 | Black Oxide Coating | 1.25 | Half Thread | - | |||
฿ 1,929.15 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 8 | 70 | Black Oxide Coating | 1.25 | Half Thread | Box/package | ||
฿ 32.39 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 75 | Black Oxide Coating | 1.25 | Half Thread | - | |||
฿ 33.29 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 80 | Black Oxide Coating | 1.25 | Half Thread | - | |||
฿ 37.34 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 85 | Black Oxide Coating | 1.25 | Half Thread | - | |||
฿ 39.24 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 90 | Black Oxide Coating | 1.25 | Half Thread | - | |||
฿ 44.96 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 95 | Black Oxide Coating | 1.25 | Half Thread | - | ||
฿ 46.06 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 100 | Black Oxide Coating | 1.25 | Half Thread | - | |||
฿ 37.72 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 10 | 12 | Black Oxide Coating | 1.5 | Complete thread | Box/package | |||
฿ 30.86 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 14 | Black Oxide Coating | 1.5 | Complete thread | - | ||
฿ 875.00 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 10 | 15 | Black Oxide Coating | 1.5 | Complete thread | Box/package | ||
฿ 15.85 | SA11 FASTENING | 1 Piece(s) | 12 Day(s) | 10 | 10 | 20 | Black Oxide Coating | 1.5 | Complete thread | - | |||
฿ 16.74 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 25 | Black Oxide Coating | 1.5 | Complete thread | - | ||
฿ 996.00 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 10 | 30 | Black Oxide Coating | 1.5 | Complete thread | Box/package | ||
฿ 1,277.42 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 11 Day(s) | 10 | 10 | 40 | Black Oxide Coating | 1.5 | Complete thread | Box/package | ||
฿ 1,422.00 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 10 | 45 | Black Oxide Coating | 1.5 | Complete thread | Box/package | ||
฿ 26.29 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 10 | 50 | Black Oxide Coating | 1.5 | Half Thread | - | |||
฿ 30.48 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 10 | 55 | Black Oxide Coating | 1.5 | Half Thread | - | |||
฿ 32.77 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 10 | 60 | Black Oxide Coating | 1.5 | Half Thread | Box/package | |||
฿ 35.43 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 10 | 65 | Black Oxide Coating | 1.5 | Half Thread | Box/package | |||
฿ 38.86 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 10 | 70 | Black Oxide Coating | 1.5 | Half Thread | - | |||
฿ 46.48 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 10 | 75 | Black Oxide Coating | 1.5 | Half Thread | - | |||
฿ 50.29 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 10 | 80 | Black Oxide Coating | 1.5 | Half Thread | - | |||
฿ 54.48 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 10 | 85 | Black Oxide Coating | 1.5 | Half Thread | - | |||
฿ 57.91 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 10 | 90 | Black Oxide Coating | 1.5 | Half Thread | - | |||
฿ 66.67 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 10 | 95 | Black Oxide Coating | 1.5 | Half Thread | - | |||
฿ 76.19 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 10 | 100 | Black Oxide Coating | 1.5 | Half Thread | - | |||
฿ 65.81 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | 15 | Black Oxide Coating | 1.75 | Complete thread | - | |||
฿ 70.10 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | 16 | Black Oxide Coating | 1.75 | Complete thread | - | |||
฿ 70.10 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | 18 | Black Oxide Coating | 1.75 | Complete thread | - | ||
฿ 27.10 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | 20 | Black Oxide Coating | 1.75 | Complete thread | Box/package | |||
฿ 27.24 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | 25 | Black Oxide Coating | 1.75 | Complete thread | - | |||
฿ 28.96 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | 30 | Black Oxide Coating | 1.75 | Complete thread | - | |||
฿ 30.10 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | 35 | Black Oxide Coating | 1.75 | Complete thread | - | ||
฿ 32.77 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | 40 | Black Oxide Coating | 1.75 | Complete thread | - | |||
฿ 35.43 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | 45 | Black Oxide Coating | 1.75 | Complete thread | - | ||
฿ 39.87 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | 50 | Black Oxide Coating | 1.75 | Complete thread | - | ||
฿ 44.19 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | 55 | Black Oxide Coating | 1.75 | Half Thread | - | ||
฿ 47.62 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | 60 | Black Oxide Coating | 1.75 | Half Thread | - | |||
฿ 50.67 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | 65 | Black Oxide Coating | 1.75 | Half Thread | - | |||
฿ 54.10 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | 70 | Black Oxide Coating | 1.75 | Half Thread | - | |||
฿ 60.19 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | 75 | Black Oxide Coating | 1.75 | Half Thread | - | ||
฿ 64.39 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | 80 | Black Oxide Coating | 1.75 | Half Thread | - | |||
฿ 72.77 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | 85 | Black Oxide Coating | 1.75 | Half Thread | - | ||
฿ 76.96 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | 90 | Black Oxide Coating | 1.75 | Half Thread | - | |||
฿ 80.77 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | 95 | Black Oxide Coating | 1.75 | Half Thread | - |
Loading...
Material | Steel | Additional Shape | Standard | Tip Shape | Flat End |
---|---|---|---|---|---|
Thread Type | Metric coarse | Application | Standard |
How can we improve?
How can we improve?