Hex socket head cap screw CSHH/CSHHL

Brand :
TOKOSHA K

Caution

  • The product images are representative only. Specifications may vary by part number, including shape and color.
  • Even for the same part number, there may be slight differences in color, but this does not affect the specifications. We thank you for your understanding.

Product Description

[Mounting Hole Shape] Hex socket
[Basic Shape] Standard (round)
[Material] Steel
[Thread type] Metric coarse
[Additional Shape] Standard
[Application] High strength
[Nominal thread size (M)] 2, 2.5, 2.6, 3, 4, 5, 6, 8, 10, 12, 14, 16
[Pitch (mm)] 0.4, 0.45, 0.5, 0.7, 0.8, 1.0, 1.25, 1.5, 1.75, 2.0
[Surface Treatment] Black oxide coating, trivalent black, trivalent white, bright chromate plating, chromate plating, green chromate, black chromate, nickel plating, black nickel, chrome plating, Dacrotized, tin cobalt, bright chromate plating + thread lock coating (A-lock), trivalent black + thread lock coating (A-lock), electroless nickel plating
[Thread Type] Full thread, partial thread

Drawing

Drawing

Product Specification

Japanese Industrial Standards certification acquired JQ0508187

Type: metric coarse thread
Material: alloy wire mesh for machine structures
Part class: A
Strength class: HRC39–44 (12.9)
Surface treatment: iron oxide coating
Thread accuracy: JIS5g6g
Plated product strength class: 10.9 (HRC32–39)
Thread accuracy: JIS6g or class 2
Hexavalent (bright chromate, chromate, black chromate)
Trivalent chromate (white, black)

metric coarse thread

Specifications Table

unit: mm

Nominal thread size (d)Thread Pitch (p)bdkDAdskrStv
ReferenceMaximum (reference dimension)*1Max.*2MinimumMaximumMaximum (reference dimension)MinimumMaximum (reference dimension)MinimumMinimumNominalMaximumMinimumMinimumMaximum
M20.4163.83.993.622.621.8621.860.11.51.581.5210.2
M2.50.45174.54.684.323.12.52.362.52.360.122.082.021.10.25
M2.60.45174.54.684.323.22.82.462.62.460.122.082.021.10.25
M30.5185.55.685.323.632.8632.860.12.52.582.521.30.3
M40.72077.226.784.743.8243.820.233.083.0220.4
M50.8228.58.728.285.754.8254.820.244.0954.022.50.5
M61241010.229.786.865.8265.70.2555.145.0230.6
M81.25281313.2712.739.287.7887.640.466.146.0240.8
M101.5321616.2715.7311.2109.78109.640.488.1758.02551
M121.75361819.2717.7313.71211.731211.570.61010.17510.02561.2
M142402121.3320.6715.71413.731413.570.61212.21212.03271.4
M162442424.3323.6717.71615.731615.570.61414.21214.03281.8
M202.5523030.3329.6722.42019.672019.480.81717.2317.05102

*1 Applicable to heads without knurling.
*2 Apply to heads with knurling.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Hex socket head cap screw CSHH/CSHHL | TOKOSHA K | MISUMI Thailand