TP Tapping Screw (Class 2 Type B-1 with Groove)

Brand :
SUNCO

Caution

  • This product image is a representative image. For details, please see the product standard.

Product Description

[Thread ridge type] Self-tapping Screws
[Detailed shape] Pan
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Steel
[Tip shape] Other Specials
[Shape]
[Additional shapes] With a flange
[Sales unit] Box/package
[Application] Standard
[Nominal Thread (M)] 2 2.3 2.6 3 4 5
[Length L (mm)] 5 6 8 10 12 14 16 18 20 25
[Surface treatment] None, Trivalent chromate, Trivalent black, Trivalent white, Bright chromate plating, Chromate plating, Black chromate, Nickel plating

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

TP Tapping Screw (Class 2 Type B-1 with Groove) | SUNCO | MISUMI Thailand