1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LH Tapping Screw Type 1 A【1,000-2,000 Pieces Per Package】

LH Tapping Screw Type 1 A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,048.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Thread Type] Tapping Screws
[Detailed Shape] Pan Head
[Mounting Hole Shape] LH (Line Head)
[Basic Shape] Standard (Round)
[Materials] Steel
[Tip Shape] Other, Special
[Shape]
[Additional Shapes] With Flange
[Sales Unit] Box/Package
[Nominal Thread (M)] 3 4
[Length L (mm)] 6 8 10 12 16 20
[Surface Treatment] None, Trivalent Chromate, Trivalent Black, Trivalent White, Uni-Chromate Plating, Chromate Plating, Chromate Plating, Black Chromate, Nickel Plating, Chrome Plating

Part Number
CSLHPNSF-ST3B-TP3-10
CSLHPNSF-ST3W-TP3-8
CSLHPNSF-ST3W-TP3-10
CSLHPNSF-ST3W-TP3-16
CSLHPNSF-ST3W-TP4-10
CSLHPNSF-ST3W-TP4-12
CSLHPNSF-ST3W-TP4-20
CSLHPNSF-ST-TP3-8
CSLHPNSF-STC-TP3-8
CSLHPNSF-STC-TP3-12
CSLHPNSF-STC-TP4-12
CSLHPNSF-STCB-TP3-10
CSLHPNSF-STCB-TP4-20
CSLHPNSF-STH-TP3-10
CSLHPNSF-STH-TP3-12
CSLHPNSF-STN-TP3-6
CSLHPNSF-STN-TP3-10
CSLHPNSF-STN-TP3-16
CSLHPNSF-STN-TP4-20
CSLHPNSF-STU-TP3-6
CSLHPNSF-STU-TP3-12
CSLHPNSF-STU-TP3-16
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Surface Treatment

฿ 3,017.28

OSP BOLT 1 Pack(s)

2,000 Pieces Per Package

6 Day(s) 10310[Trivalent Chromate] Trivalent Black

฿ 2,119.92

OSP BOLT 1 Pack(s)

2,000 Pieces Per Package

6 Day(s) 1038[Trivalent Chromate] Trivalent White

฿ 2,316.57

OSP BOLT 1 Pack(s)

2,000 Pieces Per Package

6 Day(s) 10310[Trivalent Chromate] Trivalent White

฿ 2,956.81

OSP BOLT 1 Pack(s)

2,000 Pieces Per Package

6 Day(s) 10316[Trivalent Chromate] Trivalent White

฿ 1,838.42

OSP BOLT 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 10410[Trivalent Chromate] Trivalent White

฿ 2,009.15

OSP BOLT 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 10412[Trivalent Chromate] Trivalent White

฿ 2,722.57

OSP BOLT 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 10420[Trivalent Chromate] Trivalent White

฿ 1,443.60

OSP BOLT 1 Pack(s)

2,000 Pieces Per Package

6 Day(s) 1038[Not Provided] Fabric

฿ 1,300.65

OSP BOLT 1 Pack(s)

2,000 Pieces Per Package

6 Day(s) -38[Chromate Plating] Chromate Plating

฿ 1,462.86

OSP BOLT 1 Pack(s)

2,000 Pieces Per Package

6 Day(s) -312[Chromate Plating] Chromate Plating

฿ 1,048.39

OSP BOLT 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) -412[Chromate Plating] Chromate Plating

฿ 2,370.43

OSP BOLT 1 Pack(s)

2,000 Pieces Per Package

15 Day(s) -310[Chromate Plating] Black Chromate

฿ 3,161.59

OSP BOLT 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) -420[Chromate Plating] Black Chromate

฿ 2,570.64

OSP BOLT 1 Pack(s)

2,000 Pieces Per Package

15 Day(s) 10310[Chrome Plating] Chrome Plating

฿ 2,983.74

OSP BOLT 1 Pack(s)

2,000 Pieces Per Package

15 Day(s) 10312[Chrome Plating] Chrome Plating

฿ 2,076.73

OSP BOLT 1 Pack(s)

2,000 Pieces Per Package

6 Day(s) 1036[Nickel Plating] Nickel Plating

฿ 1,931.92

OSP BOLT 1 Pack(s)

2,000 Pieces Per Package

15 Day(s) 10310[Nickel Plating] Nickel Plating

฿ 3,092.48

OSP BOLT 1 Pack(s)

2,000 Pieces Per Package

6 Day(s) 10316[Nickel Plating] Nickel Plating

฿ 2,591.47

OSP BOLT 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 10420[Nickel Plating] Nickel Plating

฿ 1,873.48

OSP BOLT 1 Pack(s)

2,000 Pieces Per Package

6 Day(s) -36[Bright Chrome Plating] Bright Chromate Plating

฿ 1,462.86

OSP BOLT 1 Pack(s)

2,000 Pieces Per Package

6 Day(s) -312[Bright Chrome Plating] Bright Chromate Plating

฿ 2,618.91

OSP BOLT 1 Pack(s)

2,000 Pieces Per Package

6 Day(s) -316[Bright Chrome Plating] Bright Chromate Plating

Loading...

  1. 1
 

Basic Information

Thread Type Self Tapping Screws Detailed Shape Pan Mounting Hole Shape LH (Line Head)
Basic Shape Standard (Round) Material Steel Tip Shape Other special shapes
Additional Shape Flanged Sales Unit Box/package Application Standard / Tamper-proof